Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Solder Iron Tip Temperature Sensing Thermocouple Module

Solder Iron Measuring Module with Sensor Head Element
Warranty

Item# STS-2X

Solder Iron Measuring Module with Sensor Head Element STS-2X STS-2X
  • Measures Temperature of Solder Iron Tips
  • Low Cost
  • Use in Conjunction with any of OMEGA's Handheld readout units
  • Solder Temperature Tester to Ensure Quality Solder Joints

STS-2X Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Thermocouple Type
Process Temperature Range
Sensor Application
Cable Insulation
Termination Connection Type
Cable Length
Color Code Standard
Mounting Style
Probe Diameter
Features


Solder Iron Measuring Module with Sensor Head Element"
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration