PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-9 | $65.50 |
10-24 | $62.23 |
25-49 | $60.92 |
50-99 | $58.30 |
100-199 | $56.99 |
200+ | $55.68 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Watt | W/in2 | Volts | Size | Heavy Insulated Tapes Model Number | Standard Insulated Tapes Model Number |
156 | 13 | 120 | 1/2' x 2' | STH051-020 | SST051-020 |
313 | 13 | 120 | 1/2' x 4' | STH051-040 | SST051-040 |
470 | 13 | 120 | 1/2' x 6' | STH051-060 | SST051-060 |
627 | 13 | 120 | 1/2' x 8' | STH051-080 | SST051-080 |
783 | 13 | 240 | 1/2' x 10' | STH052-100* | SST052-100* |
940 | 13 | 240 | 1/2 x 12' | STH052-120* | SST052-120* |
313 | 13 | 120 | 1' x 2' | STH101-020 | SST101-020 |
627 | 13 | 120 | 1' x 4' | STH101-040 | SST101-040 |
940 | 13 | 240 | 1' x 6' | STH102-060* | SST102-060* |
1245 | 13 | 240 | 1' x 8' | STH102-080* | SST102-080* |
Watt | W/in2 | Volts | Size | Wide Heavy Insulated Tapes Model Number |
313 | 7.5 | 120 | 1 3/4' x 2' | SWH171-020 |
627 | 7.5 | 120 | 1 3/4' x 4' | SWH171-040 |
940 | 7.5 | 120 | 1 3/4' x 6' | SWH171-060 |
1254 | 7.5 | 120 | 1 3/4' x 8' | SWH171-080* |
1570 | 7.5 | 240 | 1 3/4' x 10' | SWH172-100* |
470 | 7.8 | 120 | 2 1/2' x 2' | SWH251-020 |
940 | 7.8 | 120 | 2 1/2' x 4' | SWH251-040 |
1411 | 7.8 | 120 | 2 1/2' x 6' | SWH251-060 |
1881 | 7.8 | 120 | 2 1/2' x 8' | SWH251-080* |
2351 | 7.8 | 240 | 2 1/2'X 10' | SWH252-100* |
627 | 8 | 120 | 3 1/4' x 2' | SWH351-20* |
1254 | 8 | 120 | 3 1/4' x 4' | SWH351-040* |
1881 | 8 | 120 | 3 1/4' x 6' | SWH351-060* |
2508 | 8 | 120 | 3 1/4' x 8' | SWH351-080* |
3135 | 8 | 240 | 3 1/4' X 10' | SWH352-100* |