Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Interface Racks for Solid State Input/Output Modules

Item# SSR-RACK Series

In stock

Lead Time (If not in stock): 0 week
Interface Racks for Solid State Input/Output Modules SSR-RACK Series SSR-RACK Series
  • 48, 24 and 8 Channel Models
  • Direct Connection to the CIO Family of Digital I/O Plug-in Boards
  • On-Board Buffers
  • Powered by 5 Vdc


Most digital I/O boards can not be directly interfaced to real world devices. Output voltages are usually limited to TTL levels (0/5 Vdc) with a few milliamps of drive current. Inputs are also typically limited to a maximum 5 volt level. When higher voltages or currents are needed, OMEGA's solid state I/O modules are the perfect solution. Models are available for input or output signals in AC and DC voltage versions. The SSR-RACK series is a family of backplanes that accept the solid state I/O modules and provide a direct connection to OMEGA's CIO family of digital I/O PC plug-in boards. Three models are available the SSR-RACK48, SSR-RACK24 and SSR-RACK08 which are 48, 24 and 8 channel models respectively.
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
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration