Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Omega Link M12 Modular Smart Heat Flux Sensor interface with I/O

Smart Heat Flux Sensor with I/O

$177.60

Item# SP-016-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $177.60
10-24 $163.39
25-49 $150.96
50-99 $142.08
100-199 $133.20
200+ $124.32

In stock

Lead Time (If not in stock): 5 Days
Smart Heat Flux Sensor with I/O SP-016-1 SP-016-1
  • 1x Heat Flux Thermopile including Thermocouple Temperature Compensation monitoring device
  • Standard 2x Digital I/O
  • Software configurable through SYNC configuration software
  • Modular M12 construction

SP-016-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Types
Number of Channels
Input Types
Sensor connection
Additional Features


The Omega Link SP-016 Heat Flux Smart Probe provides an easy way to integrate your thermopile-based heat flux sensor to the Omega Link Ecosystem. The SP-016 performs the necessary calculations to provide the heat flux measurement in W/m2. The SP-016 accepts heat flux sensors through its M12 4-pin connector and Omega Link Smart Interfaces through its M12 8-pin connector. Omega offers an optional M12-S-M-FM connector to easily connect wire leads to your SP-016.

The SP-016 supports any single thermopile sensor input (mV/W/ m2) and temperature compensation input (thermocouple). Additionally, the SP-016-1 provides 2 open drain discrete inputs/outputs that may be used to detect external switch closures or control external alarms and control relays.

Intuitive Configuration

Easily configure your Omega Link Smart Probe using SYNC’s intuitive configuration interface. Additionally, an integrated command line interface allows for quick serial setup of your Smart Probe and Smart Interface using standard terminal emulators.

Smart Interface Modularity

Customize your Omega Link Ecosystem with modular Smart Interfaces that connect and transmit data from your Smart Probe to the Omega Link Cloud.

Smart Core Enabled

Omega Link Smart Probes are integrated with an advanced suite of IIoT Smart Core features. These features enable plug and play connectivity, alarms and notifications, data assurance, data logging, and storage.

Your Data at a Glance with Omega Link Cloud

Omega Link Cloud consolidates and brings your data to you when you need it, wherever you are. The intuitive cloud interface allows you to monitor and store your data, set alarms and alerts, and provides insights on device activity. Visit the OMEGA website for more details.






Specifications

INPUT POWER

Voltage: 2.8 VDC - 3.3 VDC

DIO DIGITAL INPUTS

VinHighThreshold= 2.2 VMAX
VinLowThreshold= 0.3 VMIN
VinMAX= 30 VDC

DIO DIGITAL OUTPUTS

2x Open Drain 100 mA max
VMAX= 30 VDC

ENVIRONMENTAL

Operating Temperature: -40 to 85℃ (-40 to 185℉)
Rating: IP67 when mated

MECHANICAL

Dimensions: 22.1 mm W x 96.7 mm L (0.87” x 3.80”) not including mounting tabs

GENERAL

Agency Approvals: CE, EMC 2014/30/EU, LVD 2014/35/EU
Compatibility: Compatible with OEG, SYNC configuration software, Omega Link Cloud, and Modbus Networks

HEAT FLUX SENSOR VALUES

Refer to the User’s Documentation of your heat flux sensor for Sensitivity, Gain, and Offset values.Values are configurable on SYNC configuration software.


Thermocouple Types

Type Range Accuracy
J -210℃ to 1200℃ ±0.5 ℃
K -160℃ to 1372℃ ±0.5 ℃
T -190℃ to 400℃ ±0.5 ℃
E -200℃ to 1000℃ ±0.5 ℃
N -100℃ to 1300℃ ±0.5℃
R 40℃to 1788℃ ±0.5 ℃
S 100℃ to 1768℃ ±0.5 ℃
B 640℃ to 1820℃ ±0.5 ℃
C 0℃to 2320℃ ±0.8 ℃

M12 5-Pin Wiring

Pin TC TempCO
Pin 1 TC -
Pin 2 Thermopile +
Pin 3 Thermopile -
Pin 4 TC +

M12 8-Pin Wiring

Pin Name Function
Pin 1 DIO 0 Discrete I/O Signal 0
Pin 2 INTR Interrupt Signal
Pin 3 SCL I2C Clock Signal
Pin 4 SDA I2C Data Signal
Pin 5 Shield Shield Ground
Pin 6 DIO 1 Discrete I/O Signal 1
Pin 7 GND Power Ground
Pin 8 3.3VDD Power Supply


Omega Link SP-016

The SP-016 comes with two discrete inputs/outputs. The discrete I/O can be used for a myriad of application including driving relays, physical alarms, or sensing dry contact like door switches. The probe can be configured to act as an edge controller, generating local alarm and control signals based on sensor inputs.


Model Number Description
SP-016-1 Temperature and RTD Smart Probe with discrete I/O

Omega Link Smart Interface

Omega Link Smart Probes require an Omega Link Smart Interface to operate and connect to your Omega Link Ecosystem. There are both wired and wireless options.


Model Number Description
IF-001 USB Smart Interface
IF-002 RS485/Modbus Smart Interface

Accessories

An optional M12 4-pin screw terminal adapter is available for users who wish to connect wire leads directly to the SP-016.


Model Number Description
HFS-5 Economical heat flux sensor
M12-S-M-FM M12 4-pin screw terminal adapter
M12.8-T-SPLIT Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins
M12.8-S-M-FM M12-8 pin Straight Plug Field install connector with screw terminals
DM12CAB-8-1-RA 1m (3.3’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-3-RA 3m (9.8’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-5-RA 5m (16.4’) cable dual M12-8 connector, right angle terminator
DM12CAB-8-1 1m (3.3’) cable dual M12-8 straight connector
DM12CAB-8-3 3m (9.8’) cable dual M12-8 straight connector
DM12CAB-8-5 5m (16.4’) cable dual M12-8 straight connector
loading all models
loading all reviews
Rated 5 out of 5 by from Would Recommend great product. Came on time and easy to connect to laptop
Date published: 2023-02-09
  • y_2024, m_8, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SP-016-1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
2: Heat Flux sensors
Economical heat flux sensor
$407.15
2 In Stock
3: Accessories-M12 8 pin cables and connectors
Smart Probe M12-8 pin shielded T-Splitter - enables access to I/O pins
$40.58
135 In Stock
M12-8 pin Straight Plug Field install connector with screw terminals
$21.45
36 In Stock
1m (3.3’) cable dual M12-8 connector, right angle terminator
$42.84
0 In Stock
3m (9.8’) cable dual M12-8 connector, right angle terminator
$53.28
0 In Stock
5m (16.4’) cable dual M12-8 connector, right angle terminator
$60.83
0 In Stock
1m (3.3’) cable dual M12-8 straight connector
$42.84
0 In Stock
3m (9.8’) cable dual M12-8 straight connector
$53.28
0 In Stock
5m (16.4’) cable dual M12-8 straight connector
$64.24
0 In Stock
4: Accessories-M12 4 pin connector
M12 4-pin screw terminal adapter
$18.39
1517 In Stock

Related Categories

en-US
en
Save Configuration