Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Slimline Lamp with On/Off Switch and Motion Sensor

  • RoHS Icon

$150.49

Item# SL2524005

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $150.49
5-9 $142.97
10-24 $139.96
25-49 $133.94
50-99 $130.93
100+ $127.92

In stock

Lead Time (If not in stock): 5 weeks
Slimline Lamp with On/Off Switch and Motion Sensor SL2524005 SL2524005
  • Slim Casing
  • Electronic Ballast
  • Lamp With or Without Electrical Receptacle
  • Magnet Mount (Optional)

SL2524005 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Form Factor
Features
Power
Supply Voltage
Minimum Operating Temperature
Maximum Operating Temperature


Description

The flat slimline lamp SL025 with on/offswitch or movement sensor is suitable for alltypes of panels and enclosures, especiallywhere space is at a premium. The lamp canbe mounted on its narrow or broad surfaceusing screws. It is also available with amagnet which allows it to be fitted quickly inany position in a steel enclosure. Bothversions are available with an integratedelectrical receptacle enabling the use ofadditional appliances. The motion sensorsubstitutes a door contact switch.

SPECIFICATIONS
Power Consumption: 11 W (equals 75 W light bulb)
Luminosity: 900Lm
Lamp Type: Energy saving lamp, 2G7 base
Service Life: 10,000h
Switch: On/off light switch or PIR movement sensor, approx. 6 min fixed switch-on duration
Connection: Terminal 2.5 mm2 (0.004 in2) with cable clamp, torque 0.8Nm max
Mounting: M5 screws (not included), magnet mount (optional)
Casing: Plastic according to UL94 V-0, light gray
Dimensions: 345 x 91 x 40 mm (14 x 3.6 x 1.6")
Weight (Approx.): 0.50 kg (18 oz)
Fitting Position: Narrow surface/ broad surface
Operating/Storage Temperature: -20 to 50°C (-4 to 122°F)/ -45 to 70°C (-49 to 158°F)
Protection Type: NEMA 4X (IP20)
Approvals: UL File No. E234324
Note: The slimline lamp SL025 is also available with a 483 mm (19") front panel
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration