PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $278.80 |
5-9 | $264.86 |
10-24 | $259.28 |
25-49 | $248.13 |
50-99 | $242.56 |
100+ | $236.98 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Description
OMEGA™ strain gages are available in a variety of models to cover most strain measurement applications. Their rugged construction and flexibility make them suitable for highly accurate static and dynamic measurement. The measuring grid is formed by etching constantan foil, which is then completely sealed in a carrier medium composed of polyimide film.