Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

0.260" Bore Diameter Threaded Heavy Duty Thermowells

Heavy Duty Threaded Thermowell for 1/4 Inch Diameter Elements

$90.57

Item# 1-260H-U21/2-304SS-CC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $90.57
10-24 $86.04
25-99 $81.51
100-499 $76.98
500-999 $72.46
1000+ $67.93

In stock

Lead Time (If not in stock): 6 weeks
Heavy Duty Threaded Thermowell for 1/4 Inch Diameter Elements 1-260H-U21/2-304SS-CC 1-260H-U21/2-304SS-CC
  • Rugged Thermowell for Industrial Use
  • Available in Carbon Steel and Stainless Steel
  • Standard Insertion Lengths from 2 1/2 to 22 1/2 Inches
  • 3/4 Inch and 1 Inch External NPT Thread

1-260H-U21/2-304SS-CC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

External Thread
Material
Shank Diameter
Insertion Length
Pressure Rating
Features
Stem length/Probe Length
Pipe Size
Flange Size
Shank Style
Internal Thread
Bore Diameter
Well Type


Application:
Standard length, 1/4' bimetal thermometers. #20 gage thermocouple elements. Unarmored liquid-in-glass test thermometers. Other temperature-sensing elements having .252 in. maximum diameter.

Connection Size:
3/4' NPT and 1' NPT are standard. Other thread sizes are available upon request.

Protective Coatings for Thermowells:
• Resist Corrosion
• For Chemical Baths
• Color-Coded Sensors for Process Control
• Available in PFA, Epoxy and other materials Consult Sales Department for complete information

Materials:
Brass (ASTM B-16), Carbon Steel (C-1018), Stainless Steel A.I.S.I. 304 & A.I.S.I. 316, Monel. Wells are also available in special materials; prices on request.

Cap and Chain Options:
For Brass cap, add $4 to price and add suffix “-CC (Brass)” to the end of the model number on your order. For 304 SS cap, add $7 to the price and add suffix “-CC (304SS)” to the end of the model number.

Series 260H—General Use
All dimensions in inches.

* NPSM internal pipe thread will accept both NPT and NPS male threads.

Ext. Th'd PModel No.Elem. Lgth.
A
Insert. Lgth.
U
Shank Dia.
Q
3/4' NPT3/4-260H-U 2 1/2
        -U 4 1/2
        -U 7 1/2
        -U10 1/2
        -U13 1/2
        -U16 1/2
        -U22 1/2
4
6
9
12
15
18
24
2 1/2
4 1/2
7 1/2
10 1/2
13 1/2
16 1/2
22 1/2
7/8
7/8
7/8
7/8
7/8
7/8
7/8
1' NPT1-260H-U 2 1/2
      -U 4 1/2
      -U 7 1/2
      -U10 1/2
      -U13 1/2
      -U16 1/2
      -U22 1/2
4
6
9
12
15
18
24
2 1/2
4 1/2
7 1/2
10 1/2
13 1/2
16 1/2
22 1/2
1 1/16
1 1/16
1 1/16
1 1/16
1 1/16
1 1/16
1 1/16


Pressure-Temperature rating–lb per sq. inch
Material Temperature — °F
70° 200° 400° 600° 800° 1000° 1200°
Brass530047501100
Carbon Steel595057505450525040001750
A.I.S.I. 3047800705064006150600051901875
A.I.S.I. 3167800780072507100695058002720
Monel745068506150610059401750
loading all models
loading all reviews
Rated 5 out of 5 by from My chance. We've used Omega thermo wells for many-many years. This was my first chance to actually purchase them. Buying from the Omega website was very easy. No better quality products are out there. I would never hesitate to purchase Omega products in the future.
Date published: 2019-04-03
  • y_2024, m_7, d_15, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_1-260H-U21-2-304SS-CC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration