Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

NEMA3R/4 Free-Standing, Single-Door Indoor/Outdoor

NEMA Type 3R & 4 Free-Standing, Single-Door Dual-Access Indoor/Outdoor Electrical Enclosures and Control Panels - Sizes from 72x24 to 90x36"

$4,053.10

Item# SCE-72EL2424FSDA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $4,053.10
5-9 $3,850.45
10-24 $3,769.38
25-49 $3,607.26
50-99 $3,526.20
100+ $3,445.14

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 3R & 4 Free-Standing, Single-Door Dual-Access Indoor/Outdoor Electrical Enclosures and Control Panels - Sizes from 72x24 to 90x36" SCE-72EL2424FSDA SCE-72EL2424FSDA
  • 0.104' Carbon Steel
  • Seams Continuously Welded and Ground Smooth, No Holes or Knockouts
  • Strong, Rigid Construction
  • Lifting Eyes for Easy Handling

SCE-72EL2424FSDA Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Enclosure Color
Works With


Application
The SCE-FSDA series indoor/outdoor electrical enclosures are designed to house electrical and electronic controls, instruments and equipment in areas which may be regularly hosed down or are in very wet conditions. These electrical control panels provide protection from dust, dirt, oil and water. This outdoor electrical control panel is the solution for waterproof and weatherproof applications. The enclosures are extra deep for applications requiring more interior space.
by Saginaw Control
Finish
White powder coating inside and ANSI-61 recoatable gray finish outside over phosphatized surfaces. Optional panels are powder coated white.

Industry Standard IS3
NEMA Type 3R, 12 & Type 13
UL Listed Type 3R, 12
CSA TYpe 3R, 12
IEC 60529 IP 55

Industry Standard IS4
NEMA Type 3R, 4, 12 & Type 13
UL Listed Type 3R, 4, 12
CSA TYpe 3R, 4, 12
IEC 60529 IP 66

Note: To meet 3R rating, a drip shield is required for snow, sleet and ice.

SCE_FSDA Series Dimensions Diagram
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
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Drip shield required for NEMA 3R rating
Drip shield for 24" wide enclosure, 2 required
$127.79
0 In Stock
Drip shield for 30" wide enclosure, 2 required
$130.58
0 In Stock
Drip shield for 36" wide enclosure, 2 required
$132.67
0 In Stock
Dual Access Indoor/Outdoor Metal Electrical Enclosures and Control Panels
Full sub-panel for 72 x 24 electrical enclosure
$515.74
0 In Stock
Half sub-panel for 72 x 24 electrical enclosure
$330.37
0 In Stock
Full sub-panel for 72 x 30 electrical enclosure
$605.98
1 In Stock
Half sub-panel for 72 x 30 electrical enclosure
$373.16
0 In Stock
Full sub-panel for 72 x 36 electrical enclosure
$689.23
0 In Stock
Half sub-panel for 72 x 36 electrical enclosure
$423.04
0 In Stock
Full sub-panel for 90 x 36 electrical enclosure
$805.75
0 In Stock
Half sub-panel for 90 x 36 electrical enclosure
$474.13
0 In Stock

Related Categories

en-US
en
Save Configuration