Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

SAE Butterfly Valve

S.A.E. Flange Hyrdaulic Reservoir Shut Off Valve

$487.89

Item# SAE-20-LHR

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $487.89
5-9 $463.50
10-24 $453.74
25-49 $434.22
50-99 $424.46
100+ $414.71

In stock

Lead Time (If not in stock): 3 weeks
S.A.E. Flange Hyrdaulic Reservoir Shut Off Valve SAE-20-LHR SAE-20-LHR
  • Flange face complies with S.A.E. J518 dimensional requirements
  • Bubble tight shut-off
  • Locking handles are available

SAE-20-LHR Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Line Size
Temperature Limits
Wetted Materials
Service
Body Style
End Connections
Pressure Limit


  • Line Size 2"
  • Temperature Limits 180°F (82°C)
  • Wetted Materials Body and disc/vane: Cast iron

The Series SAE Butterfly Valve is an ideal low cost hydraulic reservoir shut off valve. These valves are designed to meet the demanding needs of the fluid power industry. Unique features include an O-ring flange face seal complying with S.A.E. J518 dimensional requirements. This design provides for bubble tight reservoir shut off up to 25 psi (1.72 bar) and a max temperature of 180°F (82.2°C). The compact envelope dimension reduces space requirements. Unit allows for adjustment by incorporating an open/close detent position lock which can be infinitely positioned to achieve a desired flow rate. The unique design resists the vibrations associated with hydraulic pumps and pumping systems. Optional fluoroelastomer seals and locking handle are available.

Applications

  • Hydraulic reservoir isolation on injection molding or earth moving equipment
  • Used to isolate the hydraulic reservoir during maintenance
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
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration