Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Self-Adhesive Polyimide Fast Response Surface Thermocouples, IEC Color

Ready-Made Surface Thermocouple with Self-Adhesive Backing IEC - Package of 5

$159.05

Item# SA1-JI-1M-SC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $159.05
10-24 $151.10
25-99 $143.15
100-499 $135.19
500-999 $127.24
1000+ $119.29

In stock

Lead Time (If not in stock): 5 weeks
Ready-Made Surface Thermocouple with Self-Adhesive Backing IEC - Package of 5 SA1-JI-1M-SC SA1-JI-1M-SC
  • Made with Class 1 Tolerance Wire
  • Better than 0.3 second response time
  • Rated to 175°C long term
  • Intended for one-time placement on surface

SA1-JI-1M-SC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Range
Sensor Application
Termination Connection Type
Cable Length
Minimum Temperature Measurement
Category
Cable Insulation
Color Code Standard
Mounting Style
Probe Diameter
Features


OMEGA's self-adhesive thermocouples have now been expanded to include the popular miniature connector with our patented wire caddy. The wire caddy provides a convenient way to store the thermocouple wire that is not needed for the application.

Specifications
Thermocouple Calibrations: J (Iron-Constantan), K (CHROMEGA™-ALOMEGA™), T (Copper Constantan), E (CHROMEGA™-Constantan)
Adhesive: Silicon based cement
Maximum Temperature: 175°C continuous
Minimum Temperature: -60°C continuous
Pad Dimensions: 25 L x 19 W x 0.3 mm
Laminates: High temperature polymer, and fibreglass reinforced polymer layers
Wire: 0.25mm diameter conductors with PFA insulation

Model No.- IEC Color Code
Length
metres
Insulation
T/C Type
Thermocouple with Stripped Leads
Thermocouple with mini plug and wire caddy
Thermocouple with mini plug and Strain Relief
J
SA1-JI-1M
SA1-JI-1M-SC
SA1-JI-1M-SRTC
1
PFA
K
SA1-KI-1M
SA1-KI-1M-SC
SA1-KI-1M-SRTC
1
PFA
T
SA1-TI-1M
SA1-TI-1M-SC
SA1-TI-1M-SRTC
1
PFA
J
SA1-JI-2M
SA1-JI-2M-SC
SA1-JI-2M-SRTC
2
PFA
K
SA1-KI-2M
SA1-KI-2M-SC
SA1-KI-2M-SRTC
2
PFA
T
SA1-TI-2M
SA1-TI-2M-SC
SA1-TI-2M-SRTC
2
PFA
J
SA1-JI-3M
n/a
SA1-JI-3M-SRTC
3
PFA
K
SA1-KI-3M
n/a
SA1-KI-3M-SRTC
3
PFA
T
SA1-TI-3M
n/a
SA1-TI-3M-SRTC
3
PFA
Note: 2 meters is the longest length available with wire caddy.

SA1 Series Dimensions
loading all models
loading all reviews
Rated 4 out of 5 by from Good Value for the Price These worked well and even though they state single use, the packaging says they can be cemented on for a second use. On a smooth (gloss) surface these adhered fantastically. On a more textured surface (think Harley crinkle black) they started to come up after a few hours in direct sunlight. I should have cemented the thermocouples on the textured surface. I would purchase again.
Date published: 2024-09-26
Rated 1 out of 5 by from Why the different color from standard industry??? I ordered the self adhesive type K t/c and they arrived with green plug and wire which is universal tor type r/s but marked with a type k on the plug, not going to order if this is going to be Omega standard practice.
Date published: 2023-06-15
  • y_2025, m_1, d_6, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_SA1-JI-1M-SC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

SA1-KI-1M-SRTC, Can be re-used thermocouple pad with adhesive?

Asked by: A conner
Thank you for your inquiry. It can be reused as long as the adhesive is present on the pad.
Answered by: NorwalkAE_SP
Date published: 2023-12-21
  • y_2025, m_1, d_7, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SA1-JI-1M-SC, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration