Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Bolt-On RTD Sensors with Threaded SS Housing

RTD Sensor with Miniature Threaded Housing

$131.13

Item# RTD-850

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $131.13
5-9 $124.57
10-24 $121.95
25-49 $116.71
50-99 $114.08
100+ $111.46

In stock

Lead Time (If not in stock): 4 weeks
RTD Sensor with Miniature Threaded Housing RTD-850 RTD-850
  • Bolt Mountable RTD Sensor Can be Installed in Small Places, All That is Needed is a #8-32 Threaded Hole 3/16' Deep (Minimum).
  • #8-32 Thread Body Has a 1/4' Hex for Installation.
  • Sensor Contains a High-Accuracy, 100 Ohm, Class “A” DIN Platinum Element, 3-Wire Configuration With 1 Meter (40') of PFA Insulated & Jacketed Cable With 3-Pin Miniature Connector.
  • Temperature Coefficient (Alpha) = .00385 ohm/ohm/°C

RTD-850 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Termination Connection Type
Additional Features
Category
Process Temperature Range
Sensor Application
Nominal Resistance
Accuracy
Number Of Wires
Cable Insulation
Cable Length
Mounting Style
Maximum Temperature Measurement
Minimum Temperature Measurement


The RTD-850 RTD sensor is designed for installation in #8-32 threaded holes or in thin items using a backing nut. Its small size allows for installation in tight spaces such as electronic equipment, power supples, equipment racks, motors, automated equipment, and many other places. The 100 Ohm Class A DIN platinum element is connected to 1 meter (40") of 3-wire PFA Insulated & jacketed cable and a 3-pin miniature connector for easy connection to measurement and control equipment.
loading all models
loading all reviews
Rated 5 out of 5 by from If only it could be more compact! Received item quick and as described. Works like a champ in our compact heater block.
Date published: 2023-05-01
  • y_2025, m_1, d_30, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_RTD-850, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

May I purchase the RTD-850M with 3 meters of cable and no connector?

Asked by: LLFW
Yes you can and here is the part number RTD-850-SE-3M
Answered by: ApplicationsEngineerANB
Date published: 2025-01-14
  • y_2025, m_1, d_29, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RTD-850, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
Sold Separately, Mating Connector & clamp & other accessory Part Number
Mating Connecter of Miniature 3 PIn connector
$6.50
0 In Stock
Sold Separately, Mating Connector & clamp & other accessory Part Number
Mating connector for 3 Pin standard Connector
$15.79
146 In Stock
Sold Separately, Mating Connector & clamp & other accessory Part Number
Cable clamp for 3 Pin Miniature connector
$1.90
0 In Stock
Sold Separately, Mating Connector & clamp & other accessory Part Number
Cable clamp for 3 Pin Standard connector
$1.90
73600 In Stock
Sold Separately, Mating Connector & clamp & other accessory Part Number
4-20ma Plug-In Transmitter
$276.75
10 In Stock
Sold Separately, Mating Connector & clamp & other accessory Part Number
Dual Channel Precision Hand-Held Thermometer
$242.22
61 In Stock
Sold Separately, Mating Connector & clamp & other accessory Part Number
Temperature Controller
$392.50
0 In Stock
Sold Separately, Mating Connector & clamp & other accessory Part Number
10 Foot PFA Insulated Extension Cable with Miniature Male and Female Connectors
$31.65
0 In Stock
en-US
en
Save Configuration