PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-9 | $35.05 |
10-24 | $33.30 |
25-99 | $31.55 |
100-499 | $29.79 |
500-999 | $28.04 |
1000+ | $26.29 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
ANSI Code | Calibration | Jacket | +Wire | –Wire |
J | Iron/Constantan | Black | White | Red |
K | CHROMEGA™/ALOMEGA™ | Yellow | Yellow | Red |
T | Copper/Constantan | Blue | Blue | Red |
E | CHROMEGA™/Constantan | Purple | Purple | Red |
RTD/TH | Copper (3-Wire) | White | 2 Black | Red |
Ohms Per Running Foot of Cable 30 cm (1 ft) Coiled (150 cm [5 ft] Extended) | Ohms Per Foot of Wire Three Wires Per Cable) | ||||
J | K | T | E | RTD and Thermistor | |
16.3 | 27.5 | 14 | 33.1 | 0.57 |
Model No. | Input Type | O.D. mm (in) |
RSC-(1)-(2)-(3)-(4) | T/C | 4.2 mm (0.165') |
RSC-RTD-(2)-(3)-(4) | RTD | 4.4 mm (0.175') |
RSC-TH-(2)-(3)-(4) | TH | 4.24 mm (0.175') |
RSCM*-(1)-(2)-(3)-(4) | T/C | 3.4 mm (0.135') |