Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Handheld Hygro-Thermometer Data Logger

Handheld Hygro Thermometer Data Logger
Warranty
  • RoHS Icon
  • CE Approved
  • UKCA

$411.23

Item# RH318

In stock

Lead Time (If not in stock): 6 weeks
Handheld Hygro Thermometer Data Logger RH318 RH318
  • Thermistor Sensor for Temperature Measurement, Fast Response Time
  • Large Backlit Dual LCD Display, MAX/MIN/HOLD Function
  • Dew Point Measurement
  • 16,000 Record Data Logger

RH318 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Input Type
Minimum Temperature Measurement
Maximum Temperature Measurement
Display Type
Accuracy Value
Supply Power
Features


The RH318 is a low cost, high performance handheld meter with data logging ability. It offers a large dual back-lit display to show the temperature and humidity from a handheld probe and can display a dew point measurement. The temperature/humidity probe uses a semiconductor and polymer capacitive sensor and a thermistor temperature sensor. Windows® based software and USB interface cable is included to allow real time or recorded data to be read by a PC through the USB/RS232 port (RS232 interface cable is optional). Probe can extend up to 1.5 m (5') with optional extension cable.

SPECIFICATIONS
Sensor Type: Electronic capacitance polymer film sensor/NTC
Relative Humidity Range: 0 to 100% RH
Temperature Range: -20 to 60°C (-4 to 140°F)
Dew Point Temperature Range: -20 to 60°C (-4 to 140°F)
Resolution: 0.1% RH, 0.1°C, 0.1°F
Accuracy Probe (RH318-RP): <10% RH, >90% RH ±4.0% RH 10% RH to 90% RH ±2.0% RH -20 to 60°C (-4 to 140°F) ±0.8°C (±1.5°F)
Response Time (In Slow Moving Air):
Humidity:
180 s
Temperature: 10 s
Sensor Hysteresis: <1.5% RH
Temperature Coefficient: 0.1 x (specified accuracy) per 1°C (<23°C or >23°C)
Sample Rate: Two times per second
Battery Type: 9V battery (included)
Battery Lifetime: Approx. 80 hours (alkaline battery)
AC Adaptor (Optional): 9 Vdc (8 to 10 Vdc max )
Operation Temperature: 0 to 40°C (32 to 104°F)
Operation Humidity: 10 to 90% RH
Storage Temperature: -10 to 60°C (14 to 140°F)
Storage Humidity: 10 to 75% RH
Dimensions
Meter:
185 L × 65 W × 36 mm H (7.3 x 2.6 x 1.4")
Probe: 15 D x 94 mm L (0.6 x 3.7")
Weight: Approx. 285 g (10 oz)
Environment Conditions:
Altitude: Up to 2000 m (6562')
Relative Humidity: 90% max
Operation Ambient Temperature: 0 to 40°C (32 to 104°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I'm looking for a calibration (adjustment) procedure for the Omega RH318 unit - Would you be willing to provide that to me, as I believe our company (Transcat) is a distributor for your products?

Asked by: John78
Hi John78 Thank you for the inquiry. Calibration procedure is available.Please forward request to temp@omega.com. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2023-02-01
  • y_2024, m_7, d_15, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RH318, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
Handheld Hygro Thermometer Data Logger
$50.41
3 In Stock
Accessories
Replacement probe
$167.36
6 In Stock
AC adaptor (115 - 240V)
$27.56
0 In Stock
RS232 interface cable (spare
$29.11
9 In Stock
USB interface cable (spare)
$27.56
6 In Stock
en-US
en
Save Configuration