Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Printing Handheld RH/Temperature Meter
Warranty
  • CE Approved

Item# RH1362P

Printing Handheld RH/Temperature Meter RH1362P RH1362P
  • Temperature/Humidity Probe Included
  • Second Type K Thermocouple Input (T2)
  • Built-In Thermal Printer for Text and Printout
  • Triple LCD for %RH, T1 and T2 Readings


  • Accuracy Value ±0.8°C
  • Batteries Included Yes
  • Battery Life Approx. 90 hours (interval printing = 60 minutes
  • Battery Type Alkaline
  • Maximum Ambient Temperature 50°C (122°F)
  • Maximum Humidity Measurement 95% RH
  • Maximum Storage Temperature 50°C (122°F)
  • Measurement Units {C}
  • Minimum Ambient Temperature 0°C (32°F)
  • Minimum Storage Temperature -10°C (14 °F)
  • Minimum Humidity Measurement 10% RH
  • Sampling Rate 1 sample per second
OMEGA’s compact and low cost RH1362P is ideal for applications requiring display and printing of relative humidity and temperature measurements. It offers a triple display to show the temperature and humidity from a handheld probe and can display data from a separate K type thermocouple connected via a standard SMP type miniature connector to the T2 input. A built-in thermal printer makes hard copies of the RH and temperature measurements, which can be taken at selected intervals. Parameters printed are time, date, temperature, RH and channel number. Battery powered or optional AC adaptor.

Free Thermocouple Included: This model includes a free 1 m (40") Type K insulated beaded wire thermocouple with subminiature connector and wire spool caddy (1 per channel).

SPECIFICATIONS
Display: Triple 4-digit LCD
Sampling Rate: 1 sample per second
Power Requirement: Six 1.5V, "AAA" alkaline batteries (included) or optional 9 Vdc adaptor/500 mA minimum
Battery Life: Approx. 90 hours (interval printing = 60 minutes, excluding beeper) 100 hours (without printing and beeper)
Printing Interval: 6 sec to 59 min 59 sec
Operating Temperature and Humidity: 0 to 50°C (32 to 122°F) below 90% RH
Storage Temperature and Humidity: -10 to 60°C (14 to 140°F) below 70% RH
Dimensions: 193 L × 74 W × 37 mm H (7.60 x 2.91 x 1.46")
Probe: 160 L × 13 mm D (6.30 x 0.51")
Cable: 1 m (3.3')
Weight: Approx 430 g (15 oz) with batteries and thermo-paper
Printer: Thermo-printing type with 16 characters per line using 38 mm (1.5") width plain thermal paper

Humidity
Range:
10% to 95% RH
Resolution: 0.1% RH
Accuracy: ±3% RH from 30% to 95% RH, ±5% RH from 10% to 30% RH

Temperature (T1)
Range:
-20 to 60°C (-4 to 140°F)
Resolution: 0.1°C/0.1°F
Accuracy: ±0.8°C, ±1.5°F Dew Point
Range: -44.0 to 58.5°C (-47.2 to 137.3°F)
Accuracy: 1.0°C/1.8°F

Temperature (T2)
Range:
-200 to 1333°C (-328 to 2431°F)
Resolution: 0.1°C from -200 to 999°C; 0.1°F from -328 to 999.9°F, other is 1°C, 1°F
Accuracy: -50 to 200°C (-58 to 392°F) ±0.2% rdg +1.8°C; -50 to 500°C (-58 to 932°F) ±0.1% rdg +0.8°C; 500 to 1333°C (932 to 2431°F) ±0.2% rdg +1.8°C; -50 to 164°C (-58 to 328°F) ±0.2% rdg + 3°F); -50 to 538°C (-58 to 1000°F) ±0.1% rdg +1.6°F); 538 to 1333°C (1000 to 2431°F) ±0.2% rdg +3°F)
Temperature Coefficient: 0.1 times the applicable accuracy specification per °C from 0 to 18°C and 28 to 50°C (32 to 64°F and 82 to 122°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Field-Installable Accessories
AC adaptor
$61.99
11 In Stock
Extra 1m (40") Type K insulated beaded wire thermocouple with subminiature connector and wire spool caddy
$33.61
0 In Stock
en-US
en
Save Configuration