Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

RH Remote Probes

Relative Humidity, Remote Probe, 10' Plenum, NEMA 4X Enclosure, Transmitter w/ 1,000 Ohm RTD, 4-20mA

$1,213.00

Item# A/RH1-TTM1K-RP2-10-4X-4

In stock

Lead Time (If not in stock): 4 Days
Relative Humidity, Remote Probe, 10' Plenum, NEMA 4X Enclosure, Transmitter w/ 1,000 Ohm RTD, 4-20mA A/RH1-TTM1K-RP2-10-4X-4 A/RH1-TTM1K-RP2-10-4X-4
  • Relative Humidity readings via remote probe
  • 4-20 mA, 0-5 VDC, or 0-10 VDC signal equivalent to 0 to 100% RH
  • Ideal for process control, environmental chambers, and stability chambers

A/RH1-TTM1K-RP2-10-4X-4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Operating Range
RH Output Signal:
RH Accuracy
Response Time
Operating Temperature Range:
RH Transmitter Stabilization Time:
RH Sensor Type:


The ACI Relative Humidity with Temperature Transmitter Series Remote Probe utilizes a thermoset polymer capacitive sensing element with a hydrophobic filter to deliver a proportional relative humidity analog output. All models feature conformally coated circuit boards to improve the reliability of the product in both high moisture and mildly corrosive atmospheres. The standard enclosure is an IP66/NEMA 4X rated moisture and corrosion resistant enclosure. A vinyl cap is provided to place over the sintered filter in applications in wash down applications to protect the sensing element from getting moisture sprayed directly on the sensor. NIST Calibration Certificates (Temperature and RH) are included for all TTM RH part series.

Applications:

Clean Rooms, Process Control, Environmental Chambers, Stability Chambers, Pharmaceutical Labs, Remote Sensing Applications

For more information Please visit www.workaci.com

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration