PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $3,994.85 |
5-9 | $3,795.11 |
10-24 | $3,715.21 |
25-49 | $3,555.42 |
50-99 | $3,475.52 |
100+ | $3,395.62 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Type | Range | Accuracy @25°C | Input Impedance |
J | -120 to 1000°C (-184 to 1832°F) | ±1°C | 2.2 MΩ |
K | -200 to 1370°C (-328 to 2498°F) | ±1°C | 2.2 MΩ |
T | -250 to 400°C (-418 to 752°F) | ±1°C | 2.2 MΩ |
E | -100 to 900°C (-148 to 1652°F) | ±1°C | 2.2 MΩ |
B | 0 to 1820°C (32 to 3308°F) | ±2°C (200 to 1820°C) | 2.2 MΩ |
R | 0 to 1767.8°C (32 to 3214°F) | ±2°C | 2.2 MΩ |
S | 0 to 1767.8°C (32 to 3214°F) | ±2°C | 2.2 MΩ |
N | -250 to 1300°C (-418 to 2372°F) | ±1°C | 2.2 MΩ |
L | 200 to 900°C (-328 to 1652°F) | ±1°C | 2.2 MΩ |
PT100 (DIN) | -210 to 700°C (-346 to 1292°F) | ±0.4°C | 1.3 KΩ |
PT100 (JIS) | -200 to 600°C (-328 to 1112°F) | ±0.4°C | 1.3 KΩ |
mV | -8 to 70 mV | ±0.05% | 2.2 MΩ |
mA | -3 to 27 mA | ±0.05% | 70.5 Ω |
0~1V | -0.12 to 1.15 V | ±0.05% | 32 KΩ |
0~5V | -1.3 to 11.5 V | ±0.05% | 332 KΩ |
1~5V | -1.3 to 11.5 V | ±0.05% | 332 KΩ |
0~10V | -1.3 to 11.5 V | ±0.05% | 332 KΩ |