Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Miniature Semiconductor Enclosure Heater 13W

Small Semiconductor Enclosure Heater

$29.80

Item# RC1610001

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $29.80
5-9 $28.31
10-24 $27.71
25-49 $26.52
50-99 $25.93
100+ $25.33

In stock

Lead Time (If not in stock): 26 weeks
Small Semiconductor Enclosure Heater RC1610001 RC1610001
  • Temperature Limiting
  • Wide Voltage Range
  • Energy Saving
  • Compact

RC1610001 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Power
Form Factor
Minimum Operating Temperature
Maximum Operating Temperature
Surface temperature


These small heaters are designed to prevent condensation and to ensure a minimum operating temperature in small enclosures.

SPECIFICATIONS
Operating Voltage: 120 to 240 Vac/Vdc* (min 110V, max 265V)
Heating Element: PTC resistor, self regulating and temperature limiting
Heater Body: Aluminium, anodized
Mounting: Screw (screws not included)
Fitting Position: Variable
Operating/Storage Temperature: -45 to 70°C (-49 to 158°F)
Protection Type/Protection Class: NEMA 1 (IP32)/II (double insulated)
Approvals: VDE + UL File No. E150057
Note: Other voltages on request * Operating with voltages below 140 Vac/Vdc reduces heating performance by approx. 10%.
Heating Capacity*: 13 W
Inrush Current Max: 3.0 A
Surface Temperature (Approx.): 170°C (338°F)
Connection: 2 x AWG 22 sheathed cable (silicone)
Weight (Approx.): 40 g (0.08 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Considering the self regulating characteristics of this unit can it be operated without a thermostat and is the operating life substantially reduced by this style of operation?

Asked by: Agopp
There should be no reduction in life expectancy as it is designed to increase the PTC Resistance as it heats and operate at a substantially reduced power output.
Answered by: ApplicationsEngineerANB
Date published: 2020-10-16

What is OAL, centers from the corner on both holes?? (Dimensions is general)

Asked by: FrankOwsiany
Hi Frank, The holes are 1.6" on centers from each other. The hole edge is 0.4" from the sides and 0.2" on center from top edge of the mounting flange. A drawing of the RLC161000 can be found on the specs page for that heater.
Answered by: Engineer9
Date published: 2019-08-29
  • y_2024, m_8, d_14, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_RC1610001, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration