Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - Sanitary Pressure Transducers with Metric Ranges

Item# PXM409S

DISCONTINUED - Sanitary Pressure Transducers with Metric Ranges PXM409S PXM409S
  • FAST DELIVERY! Stock to 2-Week!
  • High 0.08% Accuracy
  • Solid State Sensor for Long Term Stability


  • Accuracy Value ±0.08% BSL (linearity
  • Vibration ±20 g (under test)
  • Shock 50 g
  • Zero Balance ±0.5% full scale typical ±1% maximum (for ranges =170 mb ±1% typical ±2% maximum)

Description

3-A approvedThe PXM409S Sanitary Metric range Series micromachined silicon transducers with 1½ or 2" sanitary fittings are ideal for pressure or level CIP applications in food processing, beverage, dairy, or bio/ pharmaceutical applications. They are also rugged enough for most industrial applications requiring a high accuracy CIP transducer. The micromachined silicon sensor provides a very stabile reading with exceptional high accuracy of 0.08% and a broad compensated temperature range of -4 to 85°C on most ranges. The modular construction allows for fast delivery of most configurations and fittings. Plus, customized models also can be delivered quickly to suit your exact needs.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration