Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Isolated Transmitters mA input, Isolated Vdc Output or Vdc input with Isolated mA Output

Item# PXTX-4900

Isolated Transmitters mA input, Isolated Vdc Output or Vdc input with Isolated mA Output PXTX-4900 PXTX-4900
  • Voltage Input with Current Output or Current Input with Voltage Output
  • 1500 Volts RMS of CMV Isolation
  • Factory Calibrated for Accuracy of ±0.1%
  • Operates from 115 Vac 50/60 Hz or 230 Vac


The OMEGA™ PXTX-4900 and PXTX-4901 transmitters isolate a 4-20 mA current loop from the 0 to +10 Vdc signal and the power line. These units are ideal for eliminating ground loops and common mode signals. In the PXTX-4901, which converts 4-20 mA to 0 to 10 Vdc, the input resistance is less than 50 Ohms, generating less than 1 Volt drop at 20 mA loop current. The PXTX-4900 converts a 0 to 10 Vdc to a 4-20 mA output signal. For both models, the 400 Hz frequency response provides a settling time of less than 0.003 seconds to 0.1%, which prevents signal degradation. Both models are completely encapsu-lated for use in rugged environments. They are similarly protected against shock and vibration for years of reliable and accurate operation. All connections are easily made to conveniently located barrier strips.

SPECIFICATIONS
PXTX-4900
Input:
0 to 10 Vdc
Output: 4 to 20 mA
Loop Resistance: Up to 1000
Loop Compliance: 20 V maximum
PXTX-4901
Input:
4 to 20 mA
Output: 0 to 10 Vdc
Load Resistance: 2000 Ω minimum
Load Capacitance: 0.01 µF
Isolation: 1500 Vrms 50/60 Hz Capacitance Line to Input or Output: 30 pF
Input to Output: 80 pF
Accuracy: ±0.1% of span maximum
Nonlinearity: ±0.05% of span Temperature Stability 0 to 55°C:
Span: ±35 ppm/°C
Zero: ±50 ppm/°C of span
Input Resistance:
PXTX-4900: >10 MΩ
PXTX-4901: 47.6 ±0.3% Ω
Input Current Maximum:
PXTX-4900: 7 mA
PXTX-4901: 70 mA
Response: 3 dB bandwidth 400 Hz typical
Rise Time: 10 to 90% 0.9 ms typical
Settling Time: To 0.1% < than 3 ms
Noise: 0.1 Hz to 400 Hz <0.01% rms of span
CCMR: 100 dB
Power Requirements: 105 to 125 Vac 50/60 Hz, 3.2 VA (230 Vac optional)
Operating Temp: -20 to 70°C (-4 to 158°F)
Storage Temp: -20 to 85°C (-4 to 184°F)
Size: 95.25 L x 50.80 W x 72.90 mm H (3.75 x 2 x 2.87")
Weight: 540 g (19 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration