Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wet/Wet Differential Pressure Transmitters with 4-20 mA Output

Item# PXM81-I

Wet/Wet Differential Pressure Transmitters with 4-20 mA Output PXM81-I PXM81-I
  • High Accuracy Wet/ Wet Differential Pressure
  • All Stainless Steel Construction for Harsh Industrial Environments
  • High Operating Temperature
  • 4-20mA Output


  • Excitation 10 to 40 Vdc
  • Accuracy Value 0 to 5 Vdc ±10% adj
  • Input Resistance 350 Ω minimum
  • Maximum Compensation Temperature -73°C (-100°F)
  • Minimum Compensation Temperature -73°C (-100°F)
  • Zero Balance 4 mA +10% -2% adj
OMEGA’s PXM81 Series wet/wet, differential pressure transducer is a compact, high accuracy transducer designed for industrial applications where low drift and long term reliability are important. Its small temperature compensation error minimizes errors due to changing process temperatures and the rugged all stainless steel construction allows the PXM81 to withstand typical harsh industrial environments found in chemical and industrial plants. Available with either mV/V, 0-5 Vdc or 4-20 mA outputs, the PXM81 Series transducers will interface with most existing control systems.

The PXM81 is also available in standard/Imperial configurations, with 1/4 NPT ports, and models from 0-5 to 0-500 psi pressure ranges. Please see the PX81 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 to 40 Vdc
Output: 4 to 20 mA ±10% adj
Zero Balance: 4 mA +10% -2% adj
Shunt: 80% FSO
Accuracy: ±0.25% linearity, hysteresis and repeatability combined
Operating Temp Range: -46 to 121°C (-50 to 250°C)
Compensated Temp Range: 17 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: ±0.009% FSO/°C
   Span: ±0.009% rdg/°C
Safe Overpressure: 150% rated pressure
Line Pressure: 150% rated pressure (applied simultaneously to both sides)
Burst Pressure: 300% rated pressure
Wetted Parts: 17-4 PH stainless steel
Pressure Port: G1/4 female
Electrical Connection:
Style 0: 3 m (10') cable
Style 1: PTIH-10-6P (or equal)
Style 6: Micro DIN
Mating Connector:
Style 1: PT06F10-6S, sold separately
Style 6: Mating connector included
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration