Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Wet/Wet Differential Pressure Transmitter High Over Pressure Capacity 0-2 bar to 0-350 bar

Item# PXM80-V

Industrial Wet/Wet Differential Pressure Transmitter High Over Pressure Capacity 0-2 bar to 0-350 bar PXM80-V PXM80-V
  • Low Differential Pressure at High Line Pressure - 100 bar Standard Optional up to 345 bar
  • Available in mv/V Output, 0-5V Output, and 4-20ma Output
  • All Stainless Steel Construction
  • Sealed for Harsh Environments


  • Excitation 1 10 to 40 Vdc
  • Accuracy Value 0 to 5 Vdc ±10% adj
  • Input Resistance (Input voltage 12) x 50
  • Maximum Compensation Temperature -73°C (-100°F)
  • Minimum Compensation Temperature -73°C (-100°F)
  • Repeatability ±0.1% FSO
  • Zero Balance 0 V ±10% adj
OMEGA’s PXM80 Series is a heavy duty, wet/wet, differential pressure transducer available in ranges from 0-2 to 0-350 bar. The Series is available with either of three outputs; mV/V, amplified 0-5 Vdc or 4-20 mA. These are suitable for interface with most PLCs and computer based control systems. An extremely high over pressure capacity of 100 bar or 150% of capacity (whichever is greater) make the PXM80 an extremely durable transducer. The all stainless steel construction and high over pressure protection make the PXM80 Series differential pressure transducers a high reliability transducer in harsh industrial environments.

The PXM80 is also available in standard/Imperial configurations, with NPT ports, and models from 0-30 to 0-5,000 psi pressure ranges. Please see the PX80 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 24 to 32 Vdc
Output: 0 to 5 Vdc ±10% adj
Zero Balance: 0 V ±10% adj
Linearity: ±0.25% FSO
Hysteresis: ±0.10% FSO
Repeatability: ±0.1% FSO
Operating Temp Range: -46 to 107°C (-50 to 225°F)
Compensated Temp Range: 17 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.009% FSO/°C
   Span: 0.009% rdg/°C
Line Pressure: 1500 psi (100 bar) or 150% of rated pressure, whichever is greater
Burst Pressure: 6000 psi (414 bar) minimum
Wetted Parts: 17-4 PH stainless steel and Buna-N O-ring
Pressure Port: G 1/4 female for ranges less than 70 bar, G1/8 female on ranges 70 bar and up
Electrical Termination:
Style '0' = 3 m (10') cable
Style '1' = PTIH-10-6P (or equiv)
Style '6' = mini DIN
Mating Connector:
Style '1' = PT06F10-6S, sold separately
Style '6' = Mating connector (included)
Weight: 2.3 kg (5 lb)

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration