Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Diffused Semiconducter Pressure Transmtter Metric 0-1 to 0-25 bar 0-5 Vdc Output

Item# PXM6000-5V

Diffused Semiconducter Pressure Transmtter Metric 0-1 to 0-25 bar 0-5 Vdc Output PXM6000-5V PXM6000-5V
  • High Reliability
  • Long Term Stability
  • All Stainless Steel Case
  • Vacuum Range Available


  • Excitation 12 to 40 Vdc unregulated
  • Accuracy Value 0 to 5 Vdc ±0.1 Vdc adjustable ±10% FSO
  • Output Resistance Less than 200 Ω
  • Shock 100 g
  • Zero Balance 0V ±0.1 Vdc Adjustable ±5% FSO
OMEGA’s PXM6000 Series Pressure Transducer fits easily into your application. This low cost transducer is small and light, and mounting requires no bulky structures.The sensor is a small, about 2.5 mm, square silicon chip with four diffused strain gauges, mounted in the stainless steel case. Laser trimmed resistors provide temperature compensation and adjust zero balance and span. The 0-5 Vdc output is compatible with most control and data acquisition systems. The PXM6000 uses solid state media isolation for improved reliability. Thin films of chemically inert materials are deposited or grown on the chip surface to provide electrical isolation between the sensor and pressure medium. The sensor is less sensitive to vibration and more dependable in high shock environments because the films add no significant mass. Corrosion resistance is outstanding, and the isolation will remain effective because there is no gel or oil column to deteriorate.

The PXM6000 is also available in standard/Imperial configurations, with MS, NPT or UNF ports, and models from 0-15 to 0-300 psi pressure ranges. Please see the PX6000 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 12 to 40 Vdc unregulated
Output: 0 to 5 Vdc ±0.1 Vdc adjustable ±10% FSO
Input Current: 15 mA max with no load
Output Resistance: Less than 200 Ω
Zero Balance: 0V ±0.1 Vdc Adjustable ±5% FSO
Dielectric Isolation Resistance: 100 MΩ minimum at 45 Vdc applied between the case or a conductive medium and the bridge circuit
Sensing Element: 4-active-arm bridge using a micro-machined diffused silicon diaphragm sensor, thin-film media and dielectric isolation barriers
Temperature Sensor: 900 to 1500 Ω Output resistance @ 24°C (75°F)
Temperature Coefficient: 8% min, 10% max per 55.5°C (100°F)
Accuracy: ±0.25% FSO for all ranges (Combined linearity, hysteresis and repeatability)
Operational Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: -18 to 82°C (0 to 180°F)
Thermal Effects:
   Span: ±0.03% FSO/°F (0.054%/°C)
   Zero: ±0.03% FSO/°F (0.054%/°C)
Vibration Sensitivity: At 20 g peak sinusoidal vibration from 10 Hz to 2000 Hz (1/2' D.A.), the output shall not exceed 0.04% FSO/g for 1 bar (15 psi) range to 0.005% FSO/g for 7 bar (100 psi) and above
Natural Frequency: Greater than 35 kHz for 7 bar (100 psi) and above
Shock: 100 g, 11 ms half sine wave without damage
Proof Pressure: 2 times rated pressure will not cause changes in performance beyond the specified tolerances
Burst Pressure: 3 times rated pressure for pressure ranges below 14 bar (200 psi), or 2.5 times rated pressure for pressure ranges above 14 bar (200) psi will not cause rupture of the pressure sensor
Wetted Parts: 316 stainless steel, silicon, Pyrex® glass, epoxy, Kovar®
Electrical Connection:
   Style '0': 0.6 m (2 ft) cable
   Style '1': PTIH-10-6P connector
   Style '3': 4-pin eyelet header
   Style '6': mini DIN connector
Pressure Port:
   Style 'MA': G1/8B male
   Style 'MB': G1/8B female
   Style 'MC': G1/4B male, standard
   Style 'MD': G1/4B female
Weight: 170 g (6 oz) typical
Mating Connector (Style 1): PTS06A-10-6S (sold separately)


For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration