Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Performance Pressure Transducer Long Term Reliability 4-20mA Output METRIC 0-1 to 0-600 bar

Item# PXM5500-I

High Performance Pressure Transducer Long Term Reliability 4-20mA Output METRIC 0-1 to 0-600 bar PXM5500-I PXM5500-I
  • High Accuracy 0.1%
  • Solid State Reliability
  • Sputtered Strain Gauge Design
  • High Shock and Vibration


OMEGA’s PXM5500 Transducer Series provides high performance in demanding industrial and research applications where accuracy, reliability, and price are important. This transducer has a 10-year MTBF rate and is stable to 0.1% of FS over an 18 month period. This translates into less down time, fewer test reruns, more time between calibrations, and high confidence in your pressure data. When recalibration is impossible, relying on the high stability of the PXM5500 Series transducer may be the only cost-effective way to obtain pressure data over the long term. OMEGA’s thin film technology makes this premium in a performance possible. The strain gauges and associated structures are sputter-deposited directly onto the pressure sensing element thus eliminating the need for adhesives. The resulting molecular bond between the sensing element and the strain gauges ensures virtually no shifting, drifting, or creep in the performance of the transducer. The micro-geometry design of the PXM5500 sensing element results very small, low mass sensor that reduces effects of mechanical vibration and shock. The PXM5500 gives you the accuracy, reliability, and stability at competitive prices.

The PXM5500 is also available in standard/Imperial configurations, with MS, NPT or UNF ports, and models from 0-15 to 0-10,000 psi pressure ranges. Please see the PX5500 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 to 40 Vdc unregulated Reverse Polarity Protected
Output (FS): 4 to 20 mA ±2mA adj
Zero Balance: 4 mA ±0.4mA adj
Input Current: 20 mA max. with no load
Load Impedance: 50 (V - 10) Ωmax where V is supply voltage (40Vdc max)
Insulation Resistance: 100 MΩ @ 45 Vdc between all pins shorted together and case
Electrostatic Discharge: Protected to 15kV max
Sensing Element: 4 active-arm bridge using sputter-deposited thin-film elements
Accuracy (Combined Linearity, Hysteresis and Repeatability):
<70 bar: ±0.10% FS (BFSL)
≥70 bar: ±0.15% FS
Vibration Sensitivity: At 20g peak sinusoidal vibration from 10 Hz to 2000 Hz (1/2' D.A.), the output shall not exceed 0.04% FS/g for 1 bar range, decreasing to 0.003% FS/g for 70 bar and above
Natural Frequency: 5 kHz for 1 bar, increasing logarithmically to 50 kHz for 300 bar
Shock: Qualification level of 100g, 11 milliseconds half sine wave without damage
Operating Temp Range: -40 to 85°C (-40 to 185°F)
Compensated Temp Range: -18 to +82°C (0 to 180°F)
Thermal Effects (Over the compensated range):
   Span: ±0.036% FS/°C
   Zero: ±0.036% FS/°C
Proof Pressure: 2.0 times rated pressure or 1,000 bar, whichever is less, will not cause changes in performance beyond the specified tolerance
Burst Pressure: 3.0 times rated pressure or 1,300 bar whichever is less, will not cause rupture of the pressure containment cavity
Wetted Parts: 17-4 PH or 15-5 PH Stainless Steel
Electrical Connection:
Style '0' = 0.6 m (2 ft) Cable
Style '1' = PTIH-10-6P twist-lock connector
Style '6' = mini DIN connector
See Custom Configurations
Pressure Port:
Style 'MA' = G1/8B male
Style 'MB' = G1/8B female
Style 'MC' = G1/4B male, standard
Style 'MD' = G1/4B female
See Custom Configurations
Mating Connector:
Style 1: PTS06A-10-6S, sold separately
Style 6: Included
Weight: 225 g (8 oz) maximum

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration