Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty Industrial Transmitter

Item# PXM41-5V

Heavy Duty Industrial Transmitter PXM41-5V PXM41-5V
  • All Stainless Steel Body
  • Heavy Duty Construction for Harsh Environments
  • Available in Gauge, Sealed Gauge and Absolute Pressure
  • Special MSHA Approved Model Available


  • Excitation 10 to 40 Vdc
  • Accuracy Value 0.5 to 5.5 Vdc
  • Zero Balance 0.5 V
END OF LIFE NOTICE:
The PX41 and PXM41 Series transducers are scheduled to go out of production at the end of 2017. The replacements are the PX51/PXM51 transducers. Please direct any Questions to Pressure Application Engineering.


OMEGA’s PXM41 Series is a high accuracy, rugged, low cost 5V output, industrial pressure transducer. Its all stainless steel construction makes it suitable for the harshest environments. The PXM41 is available in gauge, absolute or sealed models. Three metres of four conductor shielded cable is standard. Twist-lock style or Micro DIN connectors are also available. A wide selection of amplified voltage and current output models in the PXM41 family makes this a truly versatile family of industrial transducers.


The PXM41 is also available in standard/Imperial configurations, with NPT ports, and models from 0-10 to 0-30,000 psi pressure ranges. Please see the PX41 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation:
10-35 Vdc
Output: 0.5 to 5.5 Vdc; adj± 10%
Zero Balance: 0.5 V; adj ±10% FSO

Accuracy: 0.25% FS Linearity and Hysteresis Combined
Operational Temp Range: -47 to +121°C (-50 to +250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects: Span: 0.0054% of Rdg/°C
Zero: 0.009% of FSO/°C
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH Stainless Steel
Pressure Port: G 1/4 Male or Female, G 1/8 Male or Female
Electrical Connections:
Style '0' = 3 m cable
Style '1' = PTIH-10-6P connector
Style '6' = micro DIN
See Custom Configurations
Mating Connector:
Style '1' = PT06F-10-6S (not included)
Style '6' = included
Weight: 170 g (6 oz)

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration