Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wet/Dry Differential Pressure Transducer

Item# PXM409-WDDIF

Wet/Dry Differential Pressure Transducer PXM409-WDDIF PXM409-WDDIF
  • 5-Point NIST Traceable Calibration
  • Precision Micro-Machined Silicon Core
  • High Stability, Low Drift
  • Welded Stainless Steel Construction


  • Accuracy Value % Span Shift over compensated temperature range
  • Input Resistance (Vs-9) x 50 Ω
  • Vibration 5-2000-5 Hz
  • Shock 50 g
METRIC SERIES
These rugged stainless steel transducers are ideal for industrial, automotive, or aerospace applications where only one side of the transducer is exposed to wet media. These wet/dry transducers deliver the great performance characteristics of the Micro-Machined Silicon Series Transducers at a lower price than the wet/wet models. They can be used in test benches, filter monitoring, air flow, factory or pneumatic air, pitot tubes, air speed and other industrial or aerospace applications requiring a very rugged wet/dry transducer. The solid state silicon core will provide long, reliable service life with excellent long term stability. To obtain their high accuracy and stability, the PXM409 Series use state of the art digital mapping of the temperature, pressure and output performance of the silicon sensor in conjunction with a custom ASIC to provide dynamic thermal compensation across the temperature and pressure parameters.

COMMON SPECIFICATIONS
Accuracy: 0.08% BSL linearity, hysteresis and repeatability combined
Minimum Resistance Between Transducer Body and Any Wire: 100 MΩ
Operating Temperature:
    mV/V and 5 to 10 Vdc Output: -45 to 121°C (-49 to 250°F)
    mA Output: -45 to 115°C (-49 to 239°F)
Compensated Temperature Range:
    25 to 350 mb: -17 to 85°C (1 to 185°F)
    1 to 70 bar: -29 to 85°C (-20 to 185°F)
Thermal Accuracy: % Span Shift over compensated temperature range
    25 to 350 mb: Zero/Span±1.00%
    1 to 70 bar: Zero/Span ±0.50%
Pressure Cycles: 1 million minimum
Long Term Stability (1-Year): ±0.1% full scale typical
Bandwidth: DC to 1 kHz typical
Response Time: <1 ms
CE Compliant: Meets EN61326-1: 2006 for industrial locations
Shock: 50 g, 11 mS half sine, vertical and horizontal axis
Vibration: 5-2000-5 Hz, 30 minute cycle, Curve L, Mil-Spec 810 figure 514-2-2, vertical and horizontal axis
Media Compatibility:
    High Side: All fluids and gases compatible with 316L SS
    Low Side: Clean, dry, non-ionic gases
Line/Static Pressure: 35 bar maximum applied to both sides simultaneously
Proof Pressure (Differential):
    25 mb range = 10 times range
    70 mb range = 6 times range
    170 mb to 50 bar ranges = 4 times range
    70 bar range = 3 times range
Hi Side Containment Pressure (Differential):
    Ranges 25 mb to 350 mb: to 70 bar
    Ranges 1 to 70 bar: to 200 bar
Pressure Ports: G¼ male
Electrical Terminations:
    PX409: 2 m (6') cable
    PX409C: 2 m (6') cable with 1/2 NPT conduit thread
    PX419: mini DIN (mating connector included)
    PX459: M12 connector
Weight: 200 g (7 oz) maximum
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration