Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

USB Output Pressure Transducer with High Speed Sampling

Item# PXM409-USBH

USB Output Pressure Transducer with High Speed Sampling PXM409-USBH PXM409-USBH
  • 1000 Readings/Second
  • Micro-Machined Silicon Sensor
  • 316L SS Wetted Parts
  • High ±0.08% BSL Accuracy


  • Maximum Compensation Temperature -17°C (0°F)
  • Minimum Compensation Temperature -17°C (0°F)
  • Vibration 5-2000-5 Hz
  • Shock 50 g
METRIC SERIES
The PXM409 High Speed USBH Series connects directly to your computer. The micro-machined silicon design are ideal for pressure or level applications in laboratory, test platforms, or bio/pharmaceutical applications as well as industrial applications that require a rugged, high accuracy transducer. This sensor provides a very stable transducer with exceptional high accuracy of ±0.08% and a broad compensated range of ‑29 to 85°C (-20 to 185°F). The modular construction allows for fast delivery of most configurations and fittings.

FREE OMEGA™ Downloadable Software!
Free OMEGA PC software takes the data from the transmitter directly to the digital domain, turning your laptop or Windows® tablet into a virtual meter, chart recorder, or data logger. Also included are .NET APIs and a command set for command-line access.
Download your free copy today!
(Includes software to run TRH Central compatible devices).

See the Digital Transducer Software in Action



SPECIFICATIONS
Accuracy: 0.08% BSL (linearity, hysteresis and repeatability combined)
Resolution: Up to 5.5 significant figures
Zero Balance:
   Ranges > 170 mB: ±0.5% typ. (1% max)
   Ranges ≤ 170 mB: ±1% typ. (2% max)
Span Setting:
   Ranges > 170 mB: ±0.5% typ. (1% max)
   Ranges ≤ 170 mB: ±1% typ. (2% max)
Temperature Compensation (Over Compensated Range):
    Span: Ranges > 350 mb: ±0.5%
        Ranges ≤ 350 mb: ±1.0%
    Zero: Ranges > 350 mb ±0.5%
        Ranges ≤ 350 mb ±1.0%
Minimum Isolation:
    100 MΩ @ 50 Vdc case to sensor
    2 MΩ @ 50 Vdc case to output terminations
Pressure Cycles: 1 million, minimum
Long Term Stability (1-Year): ±0.1% full scale typical
A to D Conversion: 24-bit
Shock: 50 g, 11 mS half sine, vertical and horizontal axis
Vibration: 5-2000-5 Hz, 30 minute cycle, Curve L, Mil-Spec 810 figure 514-2-2, vertical and horizontal axis
Bandwidth: DC to 1000 updates per second typical (±3%)
Power Consumption: 0.35 W typical
CE Compliant: Meets industrial emissions and immunity EN61326
Environmental Protection: IP65
Secondary Containment Vacuum and Pressure:
    25 to 350 mb: to 70 bar
    1 to 70 bar: to 200 bar
    100 to 350 bar: to 1000 bar
Secondary Containment Absolute Pressure:
    350 mb to 70 bar: to 400 bar
    100 to 350 bar: to 1000 bar
Wetted Parts: 316L stainless steel
Weight: 200 g (7 oz)
Overpressure Gage Pressure:
    25 mb: 10 times span
    70 mb: 6 times span
    170 mb to 250 bar: 4 times span
    350 bar: 1000 b maximum
Overpressure Absolute Pressure:
    350 mb absolute: 6 times span
    1 to 250 bar absolute: 4 times span
    350 bar absolute: 1000 bar maximum
Operating Temperature Range: -40 to 85°C (-40 to 185°F)
Compensated Temperature:
    Ranges > 350 mb: -29 to 85°C (-20 to 185°F)
    Ranges = 350 mb: -17 to 85°C (0 to 185°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 42ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration