Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy Millivolt Output Transducer

Item# PXM02-MV

High Accuracy Millivolt Output Transducer PXM02-MV PXM02-MV
  • High Operating Temperature 163°C (325°F)
  • 3 mV/V Output
  • All Stainless Steel Construction
  • Shunt Calibration for Fast System Set Up


  • Excitation 10 Vdc (15 Vdc max)
  • Accuracy Value 3 mV/V ±0.25%
  • Input Resistance 350 ±5 Ω
  • Output Resistance 3 mV/V ±0.25%
  • Repeatability ±0.05% FS
  • Zero Balance 1.0% FS
OMEGA’s PXM02 Series is a high accuracy, 30 millivolt output, industrial pressure transducer. The all stainless steel construction makes it suitable for harsh industrial environments. The PXM02 has a high operating range, a broad compensated range and excellent temperature compensation which gives stable readings in harsh applications. They are available in gauge, sealed gauge or absolute models as well as bar or psi ranges. G 1/8 or G 1/4 pressure fittings are available as well as connector or cable electrical terminations.


The PXM02 is also available in standard/imperial configurations, with 7/16-20 UNF or 1/4 NPT ports, and models from 0-10 to 0-30,000 psi pressure ranges. Please see the PX02 for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 10 Vdc (15Vdc max)
Output: 3 mV/V ±0.25%
Input Resistance: 350 ±5 Ω
Output Resistance: 350 ±5 Ω
Zero Balance: 1.0% FS
Linearity: ±0.15% FS
Hysteresis: ±0.10% FS
Repeatability: ±0.05% FS

Shunt Calibration: Value specified on Calibration sheet
Sensing Element: 4 active-arm bridge, using thick film strain gauges in a hermetically sealed chamber
Operating Temp Range: -73 to 163°C (-100 to 325°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span:
0.0054% Rdg/°C
    Zero: 0.0054% FS/°C
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4PH SS
Pressure Port: G 1/4 Male/Female or G 1/8 Male/Female
Electrical Connections:
Style '0' = 3 m cable
Style '1' = PTIH-10-6P connector
Style '6' = micro DIN
Mating Connector:
Style '1' = PT06F-10-6S (not included)
Style '6' = included
Weight: 170 g (6 oz)

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration