Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy Pressure Transmitter

Item# PXM02-i

High Accuracy Pressure Transmitter PXM02-i PXM02-i
  • 0.15% Accuracy
  • Cable or Connector Models
  • All Stainless Steel Construction
  • Available in Gauge, Absolute, Sealed Gauge, psi and Metric Ranges


  • Excitation 10 to 40 Vdc
  • Accuracy Value 4 to 20 mA ±10% adj.
  • Repeatability ±0.05% FSO
  • Zero Balance +4 mA +10% -2% adj.
OMEGA’s PXM02 Series transducer is a very high accuracy, low noise 4-20 mA output, industrial pressure transmitter. Its all stainless steel construction makes it suitable for harsh industrial environments. A broad temperature compensated range of 60 to 160°F and excellent temperature compensation make this transmitter very stable with fluctuating temperatures. The PXM02 is available in gauge, absolute or sealed gauge models as well as metric or psi ranges. G 1/4 and G 1/8 fittings are available for industrial and hydraulic applications.

The PXM02 is also available in standard/Imperial configurations, with NPT or UNF ports , and models from 0-2 to 0-30,000 psi pressure ranges. Please see the PX02 for complete details, or contact our Pressure department for more information..
SPECIFICATIONS
Excitation:
10 to 40 V dc
Output: 4-20 mA ±10% adj.
Zero Balance: +4 mA +10% -2% adj.
Linearity: ±0.15% FSO
Hysteresis: ±0.05% FSO
Repeatability: ±0.05% FSO
Sensing Element: 4 active-arm bridge, using thick film strain gauges in a hermetically sealed chamber
Operational Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span:
0.009% FSO/°C
Zero: 0.009% FSO/°C
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH Stainless Steel
Pressure Port: G 1/4 Male or Female, G 1/8 Male or Female
Electrical Connections:
Style '0' = 3 m cable
Style '1' = PTIH-10-6P connector
Style '6' = micro DIN
See Custom Configurations
Mating Connector:
Style '1' = PT06F10-6S (not included)
Style '6' = included
Weight: 170 g (6 oz)

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Mating connector for LC412/LCM412 models
$41.30
0 In Stock
en-US
en
Save Configuration