Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Very High Accuracy Pressure Transducer

Item# PXM01-5V

Very High Accuracy Pressure Transducer PXM01-5V PXM01-5V
  • 0.05% Linearity
  • Internal Shunt Resistor for Easy System Checks
  • 5-Point Calibration Included
  • All Stainless Steel Construction


  • Excitation 24 to 32 Vdc
  • Accuracy Value 0 to 5 Vdc ±0.03 Vdc
  • Repeatability ±0.05% FSO
  • Zero Balance 0 V ±0.01 Vdc
OMEGA’s PXM01 Series transducer is a very high accuracy, amplified voltage output, industrial pressure transducer. Its all stainless steel construction makes it suitable for harsh industrial environments. A broad temperature compensated range of 16 to 71°C and excellent temperature compensation make this transducer very stable with fluctuating temperatures. The PXM01 is available in gauge, absolute or sealed gauge models as well as metric or psi ranges. G 1/4 and G 1/8 fittings are available for industrial and hydraulic applications.

The PXM01 is also available in standard/Imperial configurations, with NPT or UNF ports, and models from 0-2 to 0-30,000 psi pressure ranges. Please see the PX01 for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
Excitation: 24 to 32 Vdc
Output: 0 to 5 Vdc ±0.03 Vdc
Linearity: 0.05% FSO
Hysteresis: 0.05% FSO
Repeatability: ±0.05% FSO
Zero Balance: 0 V ±0.01 Vdc
Sensing Element: 4-active-arm bridge, using thick-film strain gages in a hermetically sealed chamber (except gage units)
Shunt Calibration Value: 80% FS
Operating Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Span: 0.0036% of rdg/°C
    Zero: 0.0018% of FSO/°C
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH stainless steel
PRESSURE PORT:
Ranges <10,000 psi:G 1/4 Female Std; Optional; G 1/4 Male, G 1/8 Male/Female
Electrical Connection:
    Style '0' = 3 m (10') 6-cond. cable
    Style '1' = PTIH-10-6P or equal
    Style '6' = mini DIN connector
Mating Connector (style 1): PT06F-10-6S (not included)
Weight: 388 g (13.7 oz)
Compatible meters: DP41-E*, DP25-E*, DP24-E*
(user-supplied power supply required)

For special options consult Sales or Pressure Engineering.

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration