Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy Voltage Output Pressure Transducer with Shunt Calibrator for Quick Calibration Checks

Item# PX951

High Accuracy Voltage Output Pressure Transducer with Shunt Calibrator for Quick Calibration Checks PX951 PX951
  • Stainless Steel Diaphragm for Compatibility with Most Media
  • 1 /4 NPT Fitting For Fast, Easy, and Secure Installation
  • Rugged Stainless Steel Case Protects Components from Industrial Environments
  • Quick Disconnect Style for Easy Field Connections


  • Excitation 24 to 32 Vdc @ 25 mA
  • Accuracy Value 0-5 Vdc (4-wire)
  • Input Resistance 5 Mohm @ 75 Vdc
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Repeatability +0.05% typical
  • Zero Balance 0 Vdc ±10% adjustable
SPECIFICATIONS
Excitation: 24 to 32 Vdc @25 mA
Output: 0-5 Vdc (4-wire), ±10% adjustable
Insulation Resistance: 5 Mohm @ 75 Vdc
PERFORMANCE
Accuracy: ±0.15% (Combined effect of linearity, hysteresis and repeatability)
Hysteresis: ±0.10% typical
Repeatability: +0.05% typical
Zero Balance: 0 Vdc ±10% adjustable
Shunt Value: 80% Full Scale
Response Time: 2 mS
Operable Temperature Range: 45 to 121°C (-50 to 250°F)
Compensated Temperature Range: 16 to 71°C (60 to 160°F)
Thermal Zero Effect: ±0.005% full scale/°F
Thermal Sensitivity Effect: ±0.005% Reading/°F
Proof Pressure: 150% Range
Burst Pressure: 300% Range
CONSTRUCTION
Body Material: 17-4 PH Stainless Steel
Diaphragm Material: 17-4 PH Stainless Steel
Pressure Port: 1 /4 -18 NPT Male Thread 10 to 1,000 psi Female thread 3,000 to 7,500 psi
Mating Connector: PT06F10-6S (not included)
Weight: 13.5 oz (383 g)

Compatible Meters: DP41-E, DP25-E, and DPi Series
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration