Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy Pressure Transmitter with Shunt Calibrator for Quick Calibration Checks

Item# PX941A

High Accuracy Pressure Transmitter with Shunt Calibrator for Quick Calibration Checks PX941A PX941A
  • Stainless Steel Diaphragm for Compatibility with Most Media
  • 1/4 NPT Fitting For Fast, Easy, and Secure Installation
  • Rugged Stainless Steel Case Protects Components from Industrial Environments
  • Quick Disconnect Style for Easy Field Connections


  • Excitation 12 to 40 Vdc @ 20 mA
  • Accuracy Value 4 to 20 mA (2 wire) (±10% adjustable)
  • Input Resistance 5 M @ 75 Vdc PERFORMANCE
  • Maximum Compensation Temperature 16°C (60°F)
  • Minimum Compensation Temperature 16°C (60°F)
  • Repeatability ±10.05% typical
  • Zero Balance 4 mA (+10%


SPECIFICATIONS
Excitation: 12 to 40 Vdc @ 20 mA
Output: 4 to 20 mA (2 wire) (±10% adjustable)
Insulation Resistance: 5 MΩ @ 75 Vdc PERFORMANCE
Accuracy: ±0.15% (combined effect of linearity, hysteresis and repeatability)
Shunt Value: On calibration sheet (80% FS)
Hysteresis: ±0.10% typical
Repeatability: ±0.05% typical
Zero Balance: 4 mA (+10%, -2% adj)
Operating Temperature Range: -18 to 85°C (0 to 185°F)
Compensated Temperature Range: 16 to 71°C (60 to 160°F)
Thermal Zero Effect: ±0.005% full scale/°F
Thermal Sensitivity Effect: ±0.005% reading/°F
Proof Pressure: 150% range
Burst Pressure: 300% range CONSTRUCTION
Body Material: 17-4 PH stainless steel
Diaphragm Material: 17-4 PH stainless steel
Pressure Port: 1/4-18 NPT
Male Thread: 10 to 1000 psi
Female thread: 3000 to 7500 psi
Mating Connector: PT06F10-6S (not included)
Weight: 383 g (13.5 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration