Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Ultra High Pressure Transmitter Lightning Protected Head Style

Item# PX91-IC

Ultra High Pressure Transmitter Lightning Protected Head Style PX91-IC PX91-IC
  • Ranges up to 200,000 psi
  • All Stainless Steel Case
  • High Operating Temperature
  • 121°C (250°F)


  • Excitation 10 to 40 Vdc
  • Accuracy Value 4 to 20 mA ±10% adj.
  • Pressure Burst Pressure 110% of rated pressure
  • Repeatability ±10.10% FSO
  • Zero Balance 4 mA +10% -2% adj
OMEGA’s PX91 Amplified Output Series is a rugged, high temperature/ ultra high pressure transducer. It is hermetically sealed, has all stainless steel construction and is designed for the harshest environments encountered in very high pressure/ high temperature test chambers. The PX91 is available in sealed gage pressures from 5,000 psi to 200,000 psi. Electrical connection is either a sealed Bendix connector or lightning protected amplifier housing. Pressure connection is via a high pressure ferrule connection.

SPECIFICATIONS
Excitation: 10 to 40 Vdc
Output: 4 to 20 mA ±10% adj.
Zero Balance: 4 mA +10% -2% adj
Linearity: ±0.35% FSO <75K psi ±0.50% FSO ≥75K psi
Hysteresis: ±0.10% FSO
Repeatability: ±0.10% FSO
Operational Temp Range: -46 to 121°C (-50 to 250°F)
Compensated Temp Range: +17 to 71°C (+60 to 160°F)
Thermal Effects:
   Span: 0.005% Rdg/°F
   Zero: 0.005% FSO/°F
Proof Pressure:
   5K to 50K psi: 120% of rated pressure
   60K to 200K psi: 110% of rated pressure
Burst Pressure:
   5K to 75K psi: 150% of rated pressure
   80K to 200K psi: 120% of rated pressure
Wetted Parts:
   5 to 75K: 17-4 PH Stainless Steel
   ≥80K: 455 Stainless Steel
Pressure Port:
   5K to 70K psi: 1/2-14 NPS (use 0.315 dia. 59° ferrule)
   >70K psi: 1-14 NS-2 (use 0.910 dia. 150° ferrule)
Electrical Connection: Terminal Strip inside Lightning Protected Amplifier Housing


Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration