Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Triple Range Industrial Wet/Wet Differential Pressure Transducer

Item# PX83B1-1KD5T

Triple Range Industrial Wet/Wet Differential Pressure Transducer PX83B1-1KD5T PX83B1-1KD5T
  • Low Differential Pressure at High Line Pressure - up to 6,000 psi
  • 3 User Selectable Ranges
  • All Stainless Steel Construction
  • Hermetically Sealed for Harsh Environments


  • Excitation 24 to 32 Vdc
  • Accuracy Value 0 to 5 Vdc ±10% adj
  • Repeatability ±0.1% FSO
  • Zero Balance 0 V ±10% adj
OMEGA’s PX83 Series is a heavy duty, wet/wet, differential pressure transducer available in ranges up to ±3000 psid. Each model has three pre-calibrated user selectable ranges. The triple range ±5V output is suitable for applications where the pressure may vary from operation to operation and high accuracy and resolution are required for all situations. An extremely high over pressure capacity of 1500 psi or 150% (whichever is greater) make the PX83 an extremely durable transducer.

SPECIFICATIONS
Triple Range (Specifications Apply to All Ranges)
Electrical:
Excitation: 24 to 32 Vdc
Output: 0 to 5 Vdc ±10% adj
Zero Balance: 0 V ±10% adj
Performance:
Accuracy: 0.25%
Linearity: ±0.25% FSO
Hysteresis: ±0.10% FSO
Repeatability: ±0.1% FSO
Environmental:
Operating Temp Range: -46 to 107°C (-50 to 225°F)
Compensated Temp Range: 17 to 71°C (60 to 160°F)
Thermal Effects:
Zero: 0.009% FSO/°C (0.005% FSO/°F)
Span: 0.009% FSO/°C (0.005% FSO/°F)
Line Pressure: 1500 psi or 150% of rated pressure, whichever is greater
Burst Pressure: 6000 psi minimum
Mechanical:
Wetted Parts: 17-4 PH stainless steel
Pressure Port:
1/4-18 NPTF for ranges 0-25 to 0-700 psi
1/8-27 NPTF for ranges ≤ 0-1000 psi
Electrical Connection: Cable or PTIH-10-6P (or equal)
Mating Connector: PT06F-10-6S (not included)
Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration