Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Wet/Wet Differential Pressure Transmitter Measures Differentials on High Line Pressures

Item# PX80-I-HEAD

Industrial Wet/Wet Differential Pressure Transmitter Measures Differentials on High Line Pressures PX80-I-HEAD PX80-I-HEAD
  • Low Differential Pressure at High Line Pressure - up to 5,000 psi
  • All Stainless Steel Construction
  • Hermetically Sealed for Harsh Environments
  • High Overpressure Capability


  • Excitation 10 to 40 Vdc
  • Accuracy Value 0 to 5 Vdc ±10% adj
  • Input Resistance (Input voltage 12) x 50
  • Maximum Compensation Temperature 17°C (60°F)
  • Minimum Compensation Temperature 17°C (60°F)
  • Repeatability ±0.1% FSO
  • Zero Balance ±1% FSO
OMEGA’s PX80 Series is a heavy duty, wet-wet, differential pressure transmitter available in ranges from 1 to 5,000 psid. All stainless steel construction and high over pressure protection make the PX80 Series suitable for harsh industrial environments.

SPECIFICATIONS
mV/V Output
Electrical:
    Excitation: 10 Vdc (15 V max)
    Output: 2 mV/V nominal
Bridge Resistance: 350 Ω
Zero Balance: ±1% FSO
5 Vdc Output
Electrical:
    Excitation: 24 to 32 Vdc
    Output: 0 to 5 Vdc ±10% adj
Zero Balance: 0 V ±10% adj 4 to 20 mA Output
Electrical:
    Excitation: 10 to 40 Vdc
    Output: 4 to 20 mA ±0.8 mA adj
Max Loop Resistance: (Input voltage . 12) x 50
Zero Balance: 4 mA ± 0.4 mA adj

COMMON SPECIFICATIONS
Performance:
    Linearity: ±0.25% FSO
    Hysteresis: ±0.10% FSO
    Repeatability: ±0.1% FSO
Environmental:
Operating Temp Range:
    mV/V: -73 to 163°C (-100 to 325°F)
    Amplified: -46 to 107°C (-50 to 225°F)
Compensated Temp Range:
    mV/V: 17 to 71°C (60 to 160°F)
Thermal Effects:
    Zero: 0.009% FSO/°C (mV and 5 V
    Zero: 0.013% FSO/°C (4 to 20 mA)
    Span: 0.009% rdg/°C
Pressure:
    Line Pressure: 1500 psi (100 bar) or 150% of rated pressure, whichever is greater
    Burst Pressure: 6000 psi (414 bar) minimum
Wetted Parts: 17-4 PH stainless steel and Buna-N O-ring
Pressure Port:
    1/4-18 NPTF: For .700 psi
    1/8-27 NPTF: For .1000 psi
Electrical Termination:
    Style 0 = 3 m (10') cable
    Style 1 = PTIH-10-6P (or equiv)
    Style 5 = Metal terminal box
    Style 6 = Micro DIN
Mating Connector:
    Style 1: PT06F-10-6S (not included)
    Style 6: Mating connector (included)
Weight: 5 lb

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration