Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Industrial Wet/Wet Differential Pressure Transmitter High Line Pressures

Item# PX80-I

Industrial Wet/Wet Differential Pressure Transmitter High Line Pressures PX80-I PX80-I
  • Low Differential Pressure at High Line Pressure - up to 5,000 psi
  • All Stainless Steel Construction
  • Hermetically Sealed for Harsh Environments
  • High Overpressure Capability


  • Excitation 10 to 40 Vdc
  • Accuracy Value 0 to 5 Vdc ±10% adj
  • Input Resistance (Input voltage 12) x 50
  • Maximum Compensation Temperature -73°C (-100°F)
  • Minimum Compensation Temperature -73°C (-100°F)
  • Repeatability ±0.1% FSO
  • Zero Balance 0 V ±10% adj
OMEGA’s PX80 Series is a heavy duty, wet/wet, differential pressure transmitter available in ranges from 1 to 5,000 psid. All stainless steel construction and high over pressure protection makes the PX80 Series suitable for harsh industrial environments.

The PX80 is also available in metric configurations, with G1/8 or G1/4 ports, and models from 0-2 to 0-350 bar pressure ranges. Please see the PXM80 for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 to 40 Vdc
Output: 4 to 20 mA ±0.8 mA adj
Max Loop Resistance: (Input voltage - 12) x 50
Zero Balance: 4 mA ± 0.4 mA adj
Linearity: ±0.25% FSO
Hysteresis: ±0.10% FSO
Repeatability: ±0.1% FSO
Operating Temp Range: -46 to 107°C (-50 to 225°F)
Compensated Temp Range: 17 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.013% FSO/°C
   Span: 0.009% rdg/°C
Line Pressure: 1500 psi (100 bar) or 150% of rated pressure, whichever is greater
Burst Pressure: 6000 psi (414 bar) minimum
Wetted Parts: 17-4 PH stainless steel and Buna-N O-ring
Pressure Port: See dimensional drawings on spec pages
Electrical Termination:
Style '0' = 3 m (10') cable
Style '1' = PTIH-10-6P (or equiv)
Style '5' = Metal terminal box (4 to 20 mA output models only)
Style '6' = mini DIN
Mating Connector:
Style '1' = PT06F10-6S, sold separately
Style '6' = Mating connector (included)
Weight: 2.3 kg (5 lb)

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration