Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Submersible Pressure Transducer for Level and Depth Measurement

Item# PX78-MV

Submersible Pressure Transducer for Level and Depth Measurement PX78-MV PX78-MV
  • All Stainless Steel Construction
  • Hermetically Sealed Housing
  • Screw on Protective Cap Included
  • 3 m (10 ft) Vented Cable Standard


  • Excitation 10 Vac/Vdc (15V max)
  • Accuracy Value 3 mV/V nominal 2.5 mV/V ≤ 5 psig
  • Input Resistance 5000 Ω minimum
  • Output Resistance 5000 ±50 Ω
  • Zero Balance ±2% FSO
OMEGA’s PX78 Series pressure transducer is a fully submersible transducer designed for liquid level and depth measurement. Its all stainless steel hermetically sealed housing makes it suitable for immersion in most industrial liquids and oils. A standard 10 foot vented cable (longer lengths available) provides an atmospheric pressure reference. The PX78 with a 5000 ohm bridge is designed to work with the DMD-16 and DMD-17 in line amplifiers for long distance transmission of the signal.

SPECIFICATIONS
Excitation: 10 Vac/Vdc (15 V max)
Output: 3 mV/V nominal 2.5 mV/V ≤5 psig
Zero Balance: ±2% FSO
Input Resistance: 5000 Ω min
Output resistance: 5000 ±50 Ω
Accuracy: 0.5% FS includes linearity, hysteresis and repeatability combined
Operating Temp Range: -29 to 93°C (-20 to 200°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Span Error: 0.003% rdg/°F
Zero Error: 0.005% FSO/°F
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 316 stainless steel diaphragm and 17-4 PH stainless steel housing
Pressure Port: Nose protector included
Electrical Connection: 3 m (10') shielded and vented PVC cable
Notice: OMEGA does not offer a warranty on this product, its use, or application. It is the end user’s responsibility to assure proper installation and use of this transducer.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement Desiccant
$62.63
0 In Stock
en-US
en
Save Configuration