Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Submersible Pressure Transducers with 4 Output Options

0 to 5 psi, ±0.08% Accuracy, 4 to 20 mA, Submersible Cable with Conduit

$1,231.01

Item# PX709CGW-005GI-HH

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,231.01
10-24 $1,169.46
25-49 $1,144.84
50-99 $1,095.60
100+ $1,070.98

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 1 left

Limited Stock
0 to 5 psi, ±0.08% Accuracy, 4 to 20 mA, Submersible Cable with Conduit PX709CGW-005GI-HH PX709CGW-005GI-HH
  • 0.20% Standard Accuracy or Optional 0.08% High Accuracy Models for Precise Depth or Level Measurement
  • Precision Micromachined Silicon Sensor for Long Term Stability
  • 5-Point NIST Traceable Calibration Included
  • Lightning/Surge Protection Available on Amplified Models

PX709CGW-005GI-HH Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Connection/Termination
Pressure Port Type
Operating Temperature Range
Additional Features


  • Accuracy Value 0 to 5 Vdc or 0 to 10 Vdc (3 or 4 wire user selectable) see application note/manual
  • Repeatability Standard ±0.20% BSL or high accuracy
  • Vibration ±20 g
  • Shock 50 g
  • Zero Balance ± 0.5% full scale typical

Description

The PX709GW Series submersible level/depth transducers and transmitters are designed to make precision level or depth measurements in fresh water or liquids compatible with 316 SS reliably for years in harsh industrial environments. They are also ideal for environmental monitoring of job sites and field locations. The PX709GW series has the proven Omega micromachined silicon technology as its core sensor. The Piezoresistive technology uses precision solid state strain gages molecularly embedded into a highly stable silicon wafer. The silicon is mounted in a sealed chamber and protected from the environmental fluids by a pressure sensitive stainless steel diaphragm. A very small volume of silicone oil transfers the pressure from the diaphragm to the silicon sensor. The cable is molded onto the case using a unique high pressure high temperature system to assure the best possible quality seal for long life and durability. This technology produces a very rugged high stability sensor with exceptional accuracy minimal thermal effects and long term reliability.

Weatherproof enclosures are also available to easily terminate your transmitter at your control location. The enclosures have fittings to hold the desiccant and locations to make all your connections. They are also available with Lightning/Surge protection to protect your wiring and instruments. Protected models are available for 4-20 mA outputs or the amplified 0 to 5 or 0-10 Vdc outputs.

3 Pressure Types: Gage pressure (vented through the cable) Sealed gage pressure Absolute pressure

4 Outputs: mV/V 0-5Vdc 0-10Vdc or 4-20 mA

Pressure Ranges: from 10 inH2O to 1000 psi

The Standard cable length is 10 ft and optional lengths are available up to 300 ft.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration