Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DISCONTINUED - ***DISCONTINUED*** PC Board Mountable Pressure Sensors in a Transistor Package, Low Cost, High Performance

PC Board Mountable Pressure Sensors in a Transistor Package, Low Cost, High Performance

Item# PX71-005AV

PC Board Mountable Pressure Sensors in a Transistor Package, Low Cost, High Performance PX71-005AV PX71-005AV
  • TO-5 Package Suitable for PC Board Mounting
  • Gage, Absolute and Differential Models
  • Full Scale Ranges from 0.3 to 100 psi
  • For Clean Dry Non-corrosive Gases


Description

The PX70 Series is a piezoresistive pressure sensor, packaged in a TO- 5 case suitable for PC board mounting. The PX70 is available in full scale ranges from 0.3 to 100 psi as well as four standard package options. The PX71 for gage and absolute ranges, is available without fittings while the PX72 has a top mounted tube fitting (bottom is vent for gage). The PX73 is also available in gage ranges and has a bottom tube fitting (top is vent). For differential measurements the PX74 has top and bottom tubes and can be used for uni- or bidirectional measurement.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration