Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Flush Diaphragm Pressure Transmitter all Stainless Steel

Item# PX675

Flush Diaphragm Pressure Transmitter all Stainless Steel PX675 PX675
  • All Stainless Steel Construction
  • Non-clogging Flush Diaphragm Design
  • NEMA 4X Environmental Integrity
  • Paper Mills


  • Excitation 10 to 36 Vdc unregulated
  • Accuracy Value 0.4
  • Repeatability ±0.15%
  • Vibration <±0.1% FS effect for 20 g
  • Shock <0.1% effect for 20 g
  • Wetted Materials Stainless Steel Diaphragm
  • Zero Balance ±1% FS
The PX675 Series transducers utilize reliable thin film technology combined with a flush stainless steel diaphragm to deliver a rugged industrial transducer for applications where an orifice type transducer would not be suitable.

SPECIFICATIONS
Excitation: 10 to 36 Vdc unregulated
Loop Power: Vmin = 10 V + [0.022 x RL]
Output: 4 to 20 mA
Zero Balance: ±1% FS
Linearity: ±0.4% BFSL
Hysteresis: ±0.2%
Repeatability: ±0.15%
Operating Temperature: -29 to 82°C (-20 to 180°F)
Compensated Temperature: -29 to 71°C (-20 to 160°F)
Thermal Effects:
Zero: ±0.04% FS/°F
Span: ±0.04% FS/°F
Proof Pressure: 100 to 2K psi = 200% 3K to 5K = 150% full scale
Burst Pressure: 100 to 2K psi = 800% full scale 3K to 5K = 300% full scale
Vibration: <±0.1% FS effect for 20 g, 0 to 400 Hz in any axis
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration