Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Highly Accurate Low Pressure Industrial Transmitter

Item# PX656

Highly Accurate Low Pressure Industrial Transmitter PX656 PX656
  • IDEAL APPLICATIONS:
  • Boiler Inlet Air
  • HVAC
  • Industrial Fume Hoods


  • Excitation 12 to 36 Vdc
  • Accuracy Value 0.25
  • Input Resistance (Supply voltage 12) x 50 Ω
  • Maximum Compensation Temperature -18°C (0°F)
  • Minimum Compensation Temperature -18°C (0°F)
  • Wetted Materials Dry Diaphragm
SPECIFICATIONS
Excitation: 12 to 36 Vdc
Output: 4 to 20 mA (2 wire)
Operating Temp: -29 to 85°C (-20 to 185°F)
Compensated Temp: -18 to 72°C (0 to 160°F)
Thermal Effects:
    Zero: 0.015% FS/°F
    Span: 0.015% FS/°F
Proof Pressure: 10 psi
Burst Pressure: 50 psi
Static Pressure: 100 psi
Gage Type: Capacitance
Max Loop Resistance: (Supply voltage - 12) x 50 Ω
Calibration Report: NIST calibration at 25, 50, 75 and 100% FS; upscale and downscale provided
Response Time: 250 ms
Wetted Parts: Dry, clean non-corrosive gases only
Enclosure: NEMA 4X (IP65); 137 L x 76 W x 64 mm D (5.4 x 3 x 2.5')
Pressure Port: ¼ NPTF
Electrical Conn: Screw terminal (two ½ NPTF conduit)
Weight: 955 g (2.1 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 26ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 62ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration