Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thin Film Pressure Transmitters, Stainless Steel Construction

Item# PX605

Thin Film Pressure Transmitters, Stainless Steel Construction PX605 PX605
  • Excellent Long Term Stability
  • NEMA 4 Cable or Connector Models
  • 0.4% Accuracy
  • Thin Film Design For High Reliability


  • Excitation 10 to 30 Vdc unregulated
  • Accuracy Value 0.4
  • Input Resistance 100 M½ @ 50 V
  • Repeatability ±0.05%
  • Wetted Materials Stainless Steel Diaphragm
SPECIFICATIONS
Excitation: 10 to 30 Vdc unregulated
Output: 4 to 20 mA (2-wire)
Supply Current: 20 mA
Insulation Resistance: 100 M½ @ 50 V
Accuracy: ±0.4% BFSL (Includes non-linearity, hysteresis and non-repeatability errors)
±1.0% Terminal Point Method Includes non-linearity, hysteresis, non-repeatability, zero offset and span setting errors
Hysteresis: ±0.2%
Repeatability: ±0.05%
Stability: ±1.0%/year
Durability: 100 million cycles
Operating Temperature: -48 to 90°C (-55 to 195°F)
Compensated Temperature: -29 to 82°C (-20 to 180°F)
Thermal Zero Effect: ±0.07% FS/°C
Thermal Span Effect: ±0.07% FS/°C
Proof Pressure:
15 to 2000 psi = 200% Full Scale;
3000 to 5000 = 150% FS
7500 to 20000 = 120% FS
Burst Pressure:
15 to 2000 psi = 800% FS
3000 to 5000 = 500% FS
7500 to 20000 = 500% FS
Gages: Thin film polysilicon
Diaphragm: 17-4PH Stainless Steel
Case: 300 Series Stainless Steel
Pressure Connection:
15 to 10,000 psi: 1/4 NPT
15,000 and 20,000 psi = female AMINCO fitting (9/16-18 UNF)
Electrical Connection: 0.9 m (36') braided shield PVC Cable or Connector.
Mating Connector (PX615): PT06F8-4S, sold separately
Response Time: 5 ms
Construction: Sealed units, except PX605 ≤500 psi is vented to room
Weight: 128 g (4.5 oz) without cable

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
0 to 2,000 psi, Gauge, 4 to 20 mA, 1/4" NPT Male, MIL-26482-I 8-4P
$646.99
3 In Stock
0 to 3,000 psi, Gauge, 4 to 20 mA, 1/4" NPT Male, MIL-26482-I 8-4P
$612.42
6 In Stock
en-US
en
Save Configuration