Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Heavy Duty USB Output Pressure Transducer

Item# PX51_PXM51-USBH

Heavy Duty USB Output Pressure Transducer PX51_PXM51-USBH PX51_PXM51-USBH
  • High Speed! 1000 Readings/Second
  • Free Downloadable Software
  • All Stainless Steel Body
  • Heavy-Duty Construction for Harsh Environments


  • Excitation Derived from USB Power
  • Accuracy Value Digital (USB)
  • Vibration 5-2000-5 Hz
  • Shock 50 g
The PX51 high speed USBH Pressure Transducer connects directly to your computer. The high accuracy, rugged, low-cost transducer has an all stainless steel construction, making it suitable for the harshest environments. A 2 m (6') USB cable is standard.

FREE OMEGA™ Downloadable Software!
Free OMEGA PC software takes the data from the transmitter directly to the digital domain, turning your laptop or Windows® tablet into a virtual meter, chart recorder, or data logger. Also included are .NET APIs and a command set for command-line access.
Download your free copy today!
(Includes software to run TRH Central compatible devices).

See the Digital Transducer Software in Action



SPECIFICATIONS
Accuracy: 0.25% full scale linearity and hysteresis combined
Resolution: Up to 5.5 significant figures
Bandwidth: DC to 1000 updates per second typical (±3%)
A to D Conversion: 24-bit
Output: Digital (USB)
Minimum Isolation: 1 GΩ @ 50 Vdc case to sensor 2MΩ @ 50 Vdc case to output terminations
Shock: 50 g, 11 mS half sine, vertical and horizontal axis
Vibration: 5-2000-5 Hz, 30 minute cycle, Curve L, Mil-Spec 810 figure 514-2-2, vertical and horizontal axis
Power Consumption: 0.35 W typical
CE Compliant: Meets industrial emissions and immunity EN61326
Environmental Protection: IP65
Weight: 400 g (14.1 oz)
Operational Temp Range: -40 to 85°C (-40 to 185°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Span: 0.003% of FSO/°F
    Zero: 0.005% of FSO/°F
Proof Pressure: 150% of rated pressure
Burst Pressure: 300% of rated pressure
Wetted Parts: 17-4 PH stainless steel
Pressure Port:
    <10,000 psi: See dimensional drawings
    ≥10,000 psi: 9/16-18, ¼' HP tube
Excitation: Derived from USB Power
Electrical Connection: 2 m (6') USB type A cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration