Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Flush Diaphragm Low Pressure Transducer

Item# PX42G7

Flush Diaphragm Low Pressure Transducer PX42G7 PX42G7
  • All Stainless Steel Construction
  • Optional Hastelloy C Construction
  • Processing and Industrial Applications
  • Large Flush Diaphragm for Plug Free Measurement of Difficult Fluids


  • Excitation 10 Vac/Vdc (15V max)
  • Accuracy Value 0.5
  • Input Resistance 2500 Ω nom
  • Output Resistance 2500 Ω nom
  • Wetted Materials Stainless Steel Diaphragm
  • Zero Balance ±2.0% FSO (±5% for 15 psi)BB
OMEGA's PX42 is a high-accuracy, millivolt output, industrial pressure transducer with a specially designed flush diaphragm for use with industrial fluids and slurries that are difficult to measure because of sticking or plugging of orifices. Its hermetically sealed, all stainless steel construction makes it suitable for the harshest industrial environments. Three meters (10') of vented 4-conductor shielded cable is standard with a ½ NPT fitting on the body for conduit installation. Pressure ranges from 0 to 3 up to 30 psi are available to cover most processing and industrial applications.

The PX42 is also available in metric configurations, with G1 ports, and models from 0-400 mbar to 0-1.6 bar pressure ranges. Please see the PXM42 for complete details, or contact our Pressure department for more information..


SPECIFICATIONS

ELECTRICAL
Excitation Voltage:
10V AC/DC (15 V max)
Full Scale Output (F.S.O.): Capacity / Nominal F.S.O. / Min @ 10V
3 PSI / 0.8 mV/V / 5.2 mV
5 PSI / 1.0 mV/V / 8.6 mV
400 mBAR / 1.0 mV/V / 10.0 mV
8 PSI / 1.5 mV/V / 13.8 mV
10 PSI / 2.0 mV/V / 17.3 mV
1 BAR / 3.0 mV/V / 26 mV
15 PSI / 3.0 mV/V / 26 mV
1.6 BAR / 3.0 mV/V / 26 mV
30 PSI / 3.0 mV/V / 26 mV
Input Resistance: 2500 Ω nom
Output Resistance: 2500 Ω nom
Zero Balance: ±2.0% FSO (±5% for 15 psi)BB

PERFORMANCE
Accuracy:
0.25% linearity, hysteresis and repeatability combined

ENVIRONMENTAL
Operating Temp Range:
-54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Span: 0.005% of rdg/°F
Zero: 0.005% of FSO/°F

PRESSURE
Proof Pressure:

≤8 psi: 300% of rated pressure
>8 psi: 200% of rated pressure
Burst Pressure: 500% of rated pressure

MECHANICAL
Wetted Parts:
316L SS with InconelR diaphragm
Optional: Hastelloy C-276
Pressure Port: 1-11½ NPT male
Electrical Connection: 3 m (10') 4-conductor shielded vented cable
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration