Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy Pressure Transducers Micro-Machined Silicon Design

Item# PX429_Series

High Accuracy Pressure Transducers Micro-Machined Silicon Design PX429_Series PX429_Series
  • FAST DELIVERY! Stock to 1-Week!
  • High Standard Accuracy ±0.08% BSL Includes Linearity, Hysteresis, and Repeatability
  • NEW! High Accuracy Options


  • Accuracy Value 0.03
  • Input Resistance 5000 Ω ±20% typical
  • Output Resistance 5000 Ω ±20% typical
  • Repeatability ±0.08% BSL maximum
  • Vibration 5-2000-5 Hz
  • Shock 50 g
  • Wetted Materials 316 Stainless Steel
  • Zero Balance ±0.5% FS typical 1% maximum (1% typical
Omega's high accuracy piezoresistive pressure transducers have a proven record in high performance commercial and aerospace applications for over 25 years. The piezoresistive process uses strain gages molecularly embedded into a highly stable silicon wafer. The silicon wafer is diced into individual die which each contain a full strain gage bridge. The die is mounted in a sealed chamber protected from the environment by glass to metal seals and a stainless steel diaphragm.

A small volume of silicone oil transfers the pressure from the diaphragm to the strain bridge. The construction provides a very rugged transducer with exceptional accuracy, stability and thermal effects. A unique design ruggedizes the transducers by providing secondary fluid containment in the event of a diaphragm rupture.

At our state-of-the-art facilities, automated test equipment performs pressure and temperature cycling on 100% of the PX409 transducers. The transducers are then calibrated using extremely high accuracy equipment and a 5-point NIST traceable calibration certificate is included with each transducer. The inherent stability of the piezoresistive core provides excellent long term stability, repeatability and very low thermal effects at the price of much lower performance transducers. Standard features of the PX409 Series also include protective features built into the electronics and the pressure element. Reverse polarity, EMC, and power supply fluctuation protection are standard on all models. For Intrinsically Safe and CSA ratings see model PX529.

The most popular ranges and configurations are stocked for immediate delivery. All others typically have very short lead-time.

EXTRA HIGH ACCURACY MODELS
To Order:
Extra High 0.05% Accuracy Models add suffix '-EH', $100 add'l
Extreme 0.03% Linearity Models add suffix '-XL', $200 add'l
See the Part Number Builder below the To Order Table.

(Option are mutually exclusive)

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Pressure snubber for oil 225 to 500 SSU (10 to 50 SAE)
$21.33
0 In Stock
Pressure Snubber for water and light oil 20 to 225 SSU
$21.08
0 In Stock
Pressure snubber for gases and steam
$21.33
0 In Stock
Ranges available to 500,000 lb by quotation Accessories
spare mating connector for units =5000 lb
$41.30
25 In Stock
en-US
en
Save Configuration