Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Silicon on Sapphire Pressure Transmitter Outstanding Performance and Stability

Item# PX4200-I

Silicon on Sapphire Pressure Transmitter Outstanding Performance and Stability PX4200-I PX4200-I
  • Silicon on Sapphire Construction
  • Titanium Wetted Parts for Media Compatibility
  • 0.25% Accuracy
  • 4-20 mA Output is Compatible with Most PLC’s and Control Systems


  • Excitation 13 to 36 Vdc with PM1000 18 to 36 Vdc reverse polarity protected
  • Accuracy Value 4 to 20 mA (2-Wire) with zero and span adjustments
  • Repeatability ±0.1% FS
OMEGA's PX4200 Series Transmitters bring state-of-the-art Silicon-on-Sapphire (SOS) sensor technology to the industrial arena. SOS construction uses very stable solid state silicon strain gages on a Sapphire carrier which is glass bonded to a titanium diaphragm. This combination provides a very durable transducer which has excellent stability and corrosion resistance over a wide temperature range.
A loop powered 3½ digit (-1999 to 1999) plug-on display adds versatility to the PX4200 by providing local display plus an available open collector set-point with 60 mA capability. The PM1000 plug-on display is a local display suitable for the PX4200 series pressure transducers. The plug-on display is simply plugged in between the transmitter connector plug and socket and is then ready for operation. Directly from this unit, the following parameters can be set: zero, scale, decimal point position, damping and switching set point (PM1001 only).

SPECIFICATIONS
Excitation: 13 to 36 Vdc with PM1000 18 to 36 Vdc reverse polarity protected
Load Driving Capacity: 1150Ω @ 36 Vdc, R max = (Vs-13)/20 with PM1000 Rmax = (Vs-18)/20
Output: 4 to 20 mA (2-Wire) with zero and span adjustments
Accuracy: ±0.25% FS includes linearity, and hysteresis
Repeatability: ±0.1% FS
Long Term Stability (1yr): ±0.2% FS
Media Temperature: -50 to 120°C (-58 to 248°F)
Ambient Temperature: -40 to 80°C (-40 to 175°F)
Thermal Zero Effect: <±0.016% FS/°F
Thermal Span Effect: <±0.016% FS/°F
Humidity: 95% RH non-condensing
Maximum Overpressure: 200% FS
Sensor: Silicon on Sapphire
Wetted Parts: Titanium
Case Material: Stainless Steel, IP65
Pressure Port: ¼ NPT male
Electrical Connection: Din 43650 plug mating connector supplied
Response Time: 10 ms
Weight: 90 g (3.2 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Plug-on Local Display
$238.61
1 In Stock
Plug-on Local Display
$270.10
3 In Stock
en-US
en
Save Configuration