Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

USB Output Sanitary Fitting Pressure Transducer - PX409

Item# PX409S-USBH

USB Output Sanitary Fitting Pressure Transducer - PX409 PX409S-USBH PX409S-USBH
  • Gage and Absolute Pressure to 600 psi
  • Compound Gage ±10 inH2O to ±15 psi
  • Barometric Ranges 32 inHg or 1100 hPa
  • Free Downloadable Software Included


  • Vibration ±20 g (under test)
  • Shock 50 g
  • Zero Balance ±0.5% full scale typical ±1% maximum (±1% typical
The PX409S Sanitary USBH Series connects directly to your computer. The Sanitary Series is 3A approved and available with 1½' or 2' Tri-GripTM (Tri-Clamp® compatible) fittings to work with most common applications. Free software makes data logging and charting your readings a simple task. The micromachined silicon design is ideal for pressure or level applications in laboratory, test platforms, or bio/ pharmaceutical applications as well as industrial applications that require a rugged, high accuracy transducer. The micromachined silicon sensor provides a very stable transducer with exceptional high accuracy of 0.08% typical and a broad compensated range (see specs for details). The modular construction allows for fast delivery of most configurations and fittings.

Specifications
Accuracy: 0.08% typical best straight line, 0.14% maximum (linearity, hysteresis and repeatability combined), compound gage models calibrated in positive direction only
Calibration: 5-point NIST traceable calibration with zero and span values calibrated in horizontal direction
Zero Balance: ±0.5% full scale typical ±1% maximum (±1% typical, ±2% maximum for 2.5 psi and below)
Span Setting: ±0.5% full scale typical ±1% maximum (±1% typical, ±2% maximum for 2.5 psi and below). Calibrated in vertical direction with fitting down
Operating Temperature Range: -15 to 95°C (-5 to 203°F)
Compensated Temperature Range:
    Ranges ≤5 psi: 4.4 to 60°C (40 to 140°F)
    Ranges >5 psi: -4 to 85°C (25 to 185°F)
Temperature Compensation Zero and Span Shift Over Compensated Range:
    Ranges ≤2.5 psi:
      Zero: 1.00%
      Span: 0.70%
    Range > 5 psi:
      Zero: 0.80%
      Span: 0.50%
    Ranges >5 psi:
      Zero: 0.50%
      Span: 0.50%
    26B/26HB Barometric Range:
      Zero: 0.90%
      Span: 0.50%
Minimum Isolation:
    100 MΩ @ 50 Vdc case to sensor
    2 MΩ @ 50 Vdc case to output terminations
Pressure Cycles: >1 million, minimum
Long Term Stability (1 Year): ±0.1% full scale typical
Shock: 50 g, 11 mS half sine shock, (under test)
Vibration: ±20 g (under test)
Bandwidth: DC to 1000 updates per second typical (±3%)
A to D Conversion: 24 bit
Fill Fluid: NEOBEE M5 food grade
Approved to 3A Sanitary Specification 74-05 CE Compliant: Meets industrial emissions and immunity standard IEC61326
Environmental
Protection:
IP65
Pressure Rating: 1½' and 2' Tri-Grip™
Fitting: 600 psi using suitable clamp
Over Pressure: 4 x rated pressure to maximum rated flange pressure
Secondary Containment: 6 x rated pressure to a maximum of 2000 psi (not in clamp)
Wetted Parts: 316L stainless steel
Weight: 285 g (10 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration