Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Compound Range High Accuracy Pressure Transducers - Metric Models

Item# PX409_comp

Compound Range High Accuracy Pressure Transducers - Metric Models PX409_comp PX409_comp
  • FAST DELIVERY! Stock to 1-Week!
  • High Accuracy ±0.08% BSL Includes Linearity, Hysteresis, and Repeatability
  • Broad Temperature Compensated Range -29 to 85°C (-20 to 185°F)


  • Accuracy Value 0.08
  • Repeatability ±0.08% BSL max
  • Vibration 5-2000-5 Hz 30 minute cycle
  • Shock 50 g
  • Wetted Materials 316L Stainless Steel
  • Zero Balance ±0.5% FS typical 1% max (1% typical
Omega’s PX409 Series high accuracy transducers are available in bi-directional gage pressure range and uni-directional vacuum range (negative gage pressure) models. Both series have all stainless steel wetted parts and welded construction and premium temperature compensation which makes them suitable for use in tough industrial environments.

Compound range transducers are available in 5 ranges which measure positive and negative gage pressure and give a corresponding bi-directional outputs of ±10 mV/V, ±5 Vdc and 4 to 20 mA with ambient set at 12 mA. Ranges are available from ±10 inH2O to ±15 psi.

Vacuum models measure negative gage pressure with increasing output for increasing negative pressure. Ranges are from -10 inH2O to -15 psi with uni-directional outputs of 10 mV/V, 0 to 5 Vdc and 4 to 20 mA (ambient set at 4 mA).

SPECIFICATIONS
Output:
    Millivolt: 0 to 10 mV/V, ±10 mV/V for compound
    Amplified Voltage: 0 to 5 Vdc, ±5 Vdc for compound
    Current Loop: 4 to 20 mA (12 mA at 0 psig on compound ranges)
Power Requirements:
    Millivolt: 5 to 10 Vdc (2 mA @ 10 Vdc)
    Amplified Voltage: 10 to 30 Vdc @ 10 mA
    Current Loop: 9 to 30 Vdc [max loop res = [(Vs-9) x 50] [9 to 20 Vdc above 105°C (229°F)] Accuracy (Combined Linearity, Hysteresis and Repeatability): ±0.08% BSL max
Zero Balance: ±0.5% FS typical 1% max (1% typical, 2% max for ranges 1 psi and below)
Span Setting: ±0.5% FS typical 1% max (1% typical, 2% max for ranges 1 psi and below) calibrated in vertical direction with fitting down
Operating Temperature Range: -45 to 121°C (-49 to 250°F) [-45 to 115°C (-49 to 240°F) for voltage or current outputs]
Compensated Temperature:
    Ranges >5 psi: -29 to 85°C (-20 to 185°F)
    Ranges ≤5 psi: -17 to 85°C (0 to 185°F) Thermal Effects Zero (@ 0 psig Over
Compensated Range):
    Ranges >5 psi: ±0.5% span
    Ranges ≤5 psi: ±1.0% span Thermal Effects Span (Over
Compensated Range):
    Ranges >5 psi: ±0.5% span
    Ranges ≤5 psi: ±1.0% span
Long Term Stability (1-Year): ±0.1% FS typical
Shock: 50 g, 11 ms half sine, horizontal and vertical axis
Vibration: 5-2000-5 Hz 30 minute cycle, Curve L Mil-Spec 810 figure 514-2-2, horizontal and vertical axis
Response Time: <1 ms
Bandwidth: DC to 1 kHz typical
Proof Pressure (positive direction):
    10 inH2O: 10 times full scale
    1 psi: 6 times full scale
    2.5 psi and Higher: 4 times full scale (Negative direction 4 times or 1 atmosphere whichever is greater)
Burst Pressure:
    10 inH2O to 15 psi: 1000 psi
Electrical Termination:
    PX409: Integral 2 m (6') cable
    PX419: mini-DIN
    PX429: Twist lock
    PX459: M12 Connector
Mating Connectors:
    PX419: CX5302 (included)
    PX429: PT06F10-6S (sold separately)
Environmental Protection:
    PX409: IP67
    PX419 and PX429: IP65
Wetted Parts: 316 SS
Pressure Port: ¼-18 NPT male
Calibration: Comes with 5 point calibration certificate (positive readings only for compound ranges)
Weight: 115 to 200 g (4 to 7 oz) depending upon configuration.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
4-digit strain meter for mV/V PX3*9 models
$446.66
0 In Stock
Analog input panel meter with 12 volt excitation
$446.66
0 In Stock
Mating connector for PX41T1 Models
$41.30
0 In Stock
en-US
en
Save Configuration