Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vacuum Range High Accuracy Pressure Transducers

Item# PX409_VAC

Vacuum Range High Accuracy Pressure Transducers PX409_VAC PX409_VAC
  • FAST DELIVERY! Stock to 1-Week!
  • High Accuracy ±0.08% BSL Includes Linearity, Hysteresis, and Repeatability
  • Broad Temperature Compensated Range -29 to 85°C (-20 to 185°F)


  • Accuracy Value 0.08
  • Repeatability ±0.08% BSL max
  • Vibration 5-2000-5 Hz 30 minute cycle
  • Shock 50 g
  • Wetted Materials 316L Stainless Steel
  • Zero Balance ±0.5% FS typical 1% max (1% typical
OMEGA’s PX409 Series high accuracy vacuum transducers have a uni-directional output that measures gage vacuum, negative gage pressure. Ambient pressure = 0 and output increases as pressure decreases below ambient. The transducers have all stainless steel wetted parts and welded construction and premium temperature compensation which makes them suitable for use in tough industrial environments.
Vacuum models measure negative gage pressure with increasing output for increasing negative pressure. Ranges are from 0 to -10 inH2O to 0 to -15 psi with uni-directional outputs of 10 mV/V, 0 to 5 Vdc and 4 to 20 mA (ambient set at 4 mA).

SPECIFICATIONS
Output:
    Millivolt: 0 to 10 mV/V for vacuum, ±10 mV/V for compound
    Amplified Voltage: 0 to 5 Vdc for vacuum, ±5 Vdc for compound
    Current Loop: 4 to 20 mA (12 mA at 0 psig on compound ranges)
Power Requirements:
    Millivolt: 5 to 10 Vdc (2 mA @ 10 Vdc)
    Amplified Voltage: 10 to 30 Vdc @ 10 mA
    Current Loop: 9 to 30 Vdc [max loop res = [(Vs-9) x 50] [9 to 20 Vdc above 105°C (229°F)] Accuracy (Combined Linearity, Hysteresis and Repeatability): ±0.08% BSL max
Zero Balance: ±0.5% FS typical 1% max (1% typical, 2% max for ranges 1 psi and below)
Span Setting: ±0.5% FS typical 1% max (1% typical, 2% max for ranges 1 psi and below) calibrated in vertical direction with fitting down
Operating Temperature Range: -45 to 121°C (-49 to 250°F) [-45 to 115°C (-49 to 240°F) for voltage or current outputs]
Compensated Temperature:
    Ranges >5 psi: -29 to 85°C (-20 to 185°F)
    Ranges ≤5 psi: -17 to 85°C (0 to 185°F) Thermal Effects Zero (@ 0 psig Over
Compensated Range):
    Ranges >5 psi: ±0.5% span
    Ranges ≤5 psi: ±1.0% span Thermal Effects Span (Over
Compensated Range):
    Ranges >5 psi: ±0.5% span
    Ranges ≤5 psi: ±1.0% span
Long Term Stability (1-Year): ±0.1% FS typical
Shock: 50 g, 11 ms half sine vertical and horizontal axis
Vibration: 5-2000-5 Hz 30 minute cycle, Curve L Mil-Spec 810 figure 514-2-2, horizontal and vertical axis
Response Time: <1 ms
Bandwidth: DC to 1 kHz typical
Proof Pressure (positive direction):
    10 inH2O: 10 times full scale
    1 psi: 6 times full scale
    2.5 psi and Higher: 4 times full scale (Negative direction 4 times or 1 atmosphere whichever is greater)
Burst Pressure:
    10 inH2O to 15 psi: 1000 psi
Electrical Termination:
    PX409: Integral 2 m (6') cable
    PX419: mini-DIN
    PX429: Twist lock
    PX459: M12 Connector
Mating Connectors:
    PX419: CX5302 (included)
    PX429: PT06F10-6S (sold separately)
Environmental Protection:
    PX409: IP67
    PX419 and PX429: IP65
Wetted Parts: 316 SS
Pressure Port: ¼-18 NPT male
Calibration: Comes with 5 point calibration certificate (positive readings only for compound ranges)
Weight: 115 to 200 g (4 to 7 oz) depending upon configuration
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
4-Digit strain meter for mV/V models
$446.66
0 In Stock
4-Digit Meter with excitation for process output models
$446.66
0 In Stock
mating connector of units with PTIH-10-6P twist-lock connector
$41.30
88 In Stock
en-US
en
Save Configuration