Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Speed USB Output Pressure Transducer | PX409

Item# PX409-USBH

High Speed USB Output Pressure Transducer | PX409 PX409-USBH PX409-USBH
  • FAST DELIVERY!
  • High Speed! 1000 Reading/Second
  • Free Downloadable Software
  • Micro-Machined Silicon Sensor


  • Vibration 5-2000-5 Hz
  • Shock 50 g
  • Zero Balance ±0.5% full scale typical ±1% maximum (±1% typical
The PX409 High-Speed USBH Series connects directly to your computer. Free software makes data logging and charting your readings a simple task. Also included are .NET drivers and a command set for command line access. The micro-machined silicon design is ideal for pressure or level applications in laboratory, test platforms, or bio/pharmaceutical applications as well as industrial applications that require a rugged, high accuracy transducer. This sensor provides a very stable transducer with an exceptional high accuracy of ±0.08% and a broad compensated range of -29 to 85°C (-20 to 185°F). The modular construction allows for fast delivery of most configurations and fittings.

FREE OMEGA™ Downloadable Software!
Free OMEGA PC software takes the data from the transmitter directly to the digital domain, turning your laptop or Windows® tablet into a virtual meter, chart recorder, or data logger. Also included are .NET APIs and a command set for command-line access. Help files are available after installation with the most update to date information.

Download your free copy today!
(Includes software to run TRH Central compatible devices).

See the Digital Transducer Software in Action



Screen shot of charting windowCharting Window – The addition of a charting window allows you to see your data graphed in real time. The Y axis is configurable to allow simultaneous graphing of multiple engineering units. You can output the image of your data to a png file.

Channels Window - Display data from all of your sensors simultaneously. Each channel has configurable user alarms, three data filters, tare, resettable low/high indication, and sample rates ranging from 30 minutes to 1000Hz.

Logging Window – A new xls filetype output option presents preformatted data for readability. In addition, Live Statistics are displayed, including the sensor information, the start/stop time, the number of samples taken, the current reading, and the High/Low readings. With the logging window, you can capture your data for later analysis.

SPECIFICATIONS
Accuracy: 0.08% BSL (linearity, hysteresis and repeatability combined)
Resolution: Up to 5.5 significant figures
Zero Balance: ±0.5% full scale typical ±1% maximum (±1% typical, ±2% maximum for 2.5 psi and below)
Span Setting: ±0.5% full scale typical ±1% maximum (±1% typical, ±2% maximum for 2.5 psi and below). Calibrated in vertical direction with fitting down
Temperature Compensation (Over Compensated Range):
    Span: Range > 5 psi: ±0.5%
       Range ≤5 psi: ±1.0%
    Zero: Range > 5 psi: ±0.5%
       Range ≤ 5 psi: ±1.0%
Minimum Isolation:
    100 MΩ @ 50 Vdc case to sensor
    2 MΩ @ 50 Vdc case to output terminations
Pressure Cycles: 1 million, minimum
Long Term Stability (1-Year): ±0.1% full scale typical
A to D Conversion: 24-bit
Shock: 50 g, 11 mS half sine, vertical and horizontal axis
Vibration: 5-2000-5 Hz, 30 minute cycle, Curve L, Mil-Spec 810 figure 514-2-2, vertical and horizontal axis
Bandwidth: DC to 1000 updates per second typical (±3%)
Power Consumption: 0.35 W typical
CE Compliant: Meets industrial emissions and immunity EN61326
Environmental Protection: IP65
Secondary Containment
Gage/Vacuum/Compound Pressure:
    10 inH2O to 5 psi: to 1000 psi
    15 to 1000 psi: to 3000 psi
    1500 to 5000 psi: to 10,000 psi
Absolute/Barometric Pressure:
    5 to 1000 psi: to 6000 psi
    1500 to 5000 psi: to 10,000 psi
Overpressure
Gage/Vacuum/Compound Pressure
    10 inH2O: 10 times span
    1 psi: 6 times span
    2.5 psi to 1000 psi: 4 times span
    1500 psi yo 5000 psi: 7250 psi maximum
Absolute/Barometric Pressure:
    5 psia: 6 times span
    15 psia to 1000 psia: 4 times span
    1500 psia to 5000 psia: 7250 psia maximum
Wetted Parts: 316L stainless steel
Weight: 200 g (7 oz)
Operating Temperature Range: -40 to 85°C (-40 to 185°F)
Compensated Temperature:
    Ranges >5 psi: -29 to 85°C (-20 to 185°F)
    Ranges ≤5 psi: -17 to 85°C (0 to 185°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration