Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Barometric Pressure Transducers High Accuracy

Item# PX409_BAR

Barometric Pressure Transducers High Accuracy PX409_BAR PX409_BAR
  • FAST DELIVERY! Stock to 1-Week!
  • High Standard Accuracy 0.08% BSL included Linearity, Repeatability and Hysteresis
  • NEW! High Accuracy Options


  • Vibration 5-2000-5 Hz 30 minute cycle
  • Shock 50 g
  • Zero Balance Ranges > 5 psi
Omega’s PX409 series electronic barometers are high-accuracy barometers available in three inHg ranges or three hPa (mbar) ranges: 16 to 32 inHg, 26 to 32 inHg, 0 to 32 inHg or 0 to 1100 hPa, 550 to 1100 hPa or 880 to 1100 hPa (absolute pressure) for laboratory or industrial test applications. Models with integral cables (PX409) are IP67 while connector styles (PX419 and PX429) are IP65 rated. They feature all stainless steel construction, which makes them ideal for harsh industrial environments. Their high operating temperature, broad compensated range, and excellent temperature compensation allow stable readings in applications with fluctuating temperatures commonly found where barometric pressure must be monitored. Models are available with millivolt, voltage or current outputs.

The PX409 Barometric series is also available with a USB output and related software. Please see the PX409-USB as possible alternatives or contact our Pressure Engineering department.

SPECIFICATIONS
Output:
    Millivolt: 10 mV/V (100 mV @ 10 Vdc)
    Amplified Voltage: 0 to 5 Vdc
    Current Loop: 4 to 20 mA
Power Requirements:
    Millivolt: 5 to 10 Vdc (5 mA @ 10 Vdc)
    Amplified Voltage: 10 to 30 Vdc @ 10 mA
    Current Loop: 9 to 30 Vdc [max loop res = (Vs-9) x 50]; [9 to 20 Vdc above 105°C (229°F)]
Accuracy (Combined Linearity, Hysteresis and Repeatability): ±0.08% BSL
Zero & Span Balance: Ranges > 5 psi: ±0.5% FS
Ranges ≤5 psi 1% max
Span Setting: ±0.5% FS typical, 1% max; calibrated in vertical direction with fitting down
Operating Temperature Range: -45 to 121°C (-49 to 250°F) [-45 to 115°C (-49 to 240°F) for voltage or current outputs]
Compensated Temperature:
    Range: 0 - 32 inHg: -29 to 85°C (-20 to 185°F)
    Ranges: 16-32, 26-32 inHg: -18 to 85°C (0 to 185°F)
Thermal Effects Zero (Over Compensated Range): ±0.5% span (±1% for 26 to 32 inHg range)
Thermal Effects Span (Over Compensated Range): ±0.5% span (±1% for 26 to 32 inHg range)
Long Term Stability (1-Year): ±0.1% FS typical
Shock: 50 g, 11 ms half sine, vertical and horizontal axis
Vibration: 5-2000-5 Hz 30 minute cycle, Curve L Mil-Spec 810 figure 514-2-2, horizontal and vertical axis
Response Time: <1 ms
Bandwidth: DC to 1 kHz typical
Proof Pressure: 400% of span
Burst Pressure: 1000 psia
Electrical Termination:
    PX409: Integral 2 m (6') cable
    PX419: mini-DIN
    PX429: Twist lock
    PX459: M12 Connector
Mating Connectors:
    PX419: CX5302 (included)
    PX429: PT06F10-6S (sold separately)
Environmental Protection:
    PX409: IP67
    PX419: IP65
    PX429: IP65
    PX459: IP65
Wetted Parts: 316 SS
Pressure Port: ¼-18 NPT male
Weight: 115 to 200 g (4 to 7 oz) depending upon configuration

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement micro mini DIN connector for PXM419, 4 contacts on 9.4 mm (0.37') spacing with PG7 gland
$36.92
0 In Stock
Pressure snubber for oil 225 to 500 SSU (10 to 50 SAE)
$21.33
0 In Stock
Pressure Snubber for water and light oil 20 to 225 SSU
$21.08
0 In Stock
Pressure snubber for gases and steam
$21.33
0 In Stock
Mating connector for PX429 series transducers
$41.30
25 In Stock
en-US
en
Save Configuration